Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance467-4669: Seat Cushion Kit (Heated)(24V)
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
467-4669: Seat Cushion Kit (Heated)(24V)
467-4669: Seat Cushion Kit (Heated)(24V)

Cat® Seat Cushion Kit (Heated)(24V)

Brand: Cat

Product Images
467-4669: Seat Cushion Kit (Heated)(24V)
467-4669: Seat Cushion Kit (Heated)(24V)
467-4669: Seat Cushion Kit (Heated)(24V)
467-4669: Seat Cushion Kit (Heated)(24V)

Cat® Seat Cushion Kit (Heated)(24V)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

385-0229: No. 12-16 Forming Screw
385-0229: No. 12-16 Forming ScrewQuantity: 6
164-1277: SPRING CLIP
164-1277: SPRING CLIPQuantity: 2
164-1276: TUBE
164-1276: TUBEQuantity: 2
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 467-4669

Units of Measure

USMetric
Overall Height (in): 9.2
Overall Width (in): 20.7
Material: Polyurethane Plastic
Overall Width (mm): 526
Overall Length (in): 24.2
Overall Height (mm): 234
Overall Length (mm): 615
Voltage (VAC): 24
View More
Compatible Models for part number 467-4669

ARTICULATED TRUCK

730C2 725C 735B 730C 740B 725C2

EJECTOR TRUCK

730C2 EJ 730C 740B

GAS ENGINE

G3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert