Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-6099: Front Housing Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-6099: Front Housing Install Kit
457-6099: Front Housing Install Kit

Land Drilling Bundled Repair Solution, 3508 Engine Overhaul

Brand: Cat

Product Images
457-6099: Front Housing Install Kit
457-6099: Front Housing Install Kit

Land Drilling Bundled Repair Solution, 3508 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

4W-5369: Governor Actuator Gasket
4W-5369: Governor Actuator GasketQuantity: 2
8J-6775: 3.2mm Thick Bonded Seal Washer
8J-6775: 3.2mm Thick Bonded Seal WasherQuantity: 2
298-6387: 3.53 x 164.69mm 75A FKM O-Ring
298-6387: 3.53 x 164.69mm 75A FKM O-RingQuantity: 1
7N-3049: 1.6mm Thick Water Line Gasket
7N-3049: 1.6mm Thick Water Line GasketQuantity: 1
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 2
6V-1454: 72.39mm Inside Diameter Seal-O-Ring
6V-1454: 72.39mm Inside Diameter Seal-O-RingQuantity: 6
5H-1190: 28.65mm Bore Diameter Rubber Lip Seal
5H-1190: 28.65mm Bore Diameter Rubber Lip SealQuantity: 1
5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O RingQuantity: 1
8T-2903: 123.19mm Inside Diameter Seal-O-Ring
8T-2903: 123.19mm Inside Diameter Seal-O-RingQuantity: 2
8N-1996: 0.8mm Thick Cover Gasket
8N-1996: 0.8mm Thick Cover GasketQuantity: 1
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
7N-3368: 0.8mm Thick Cylinder Block Gasket
7N-3368: 0.8mm Thick Cylinder Block GasketQuantity: 1
4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 2
569-7728: 272.288mm Diameter Crankshaft Seal
569-7728: 272.288mm Diameter Crankshaft SealQuantity: 1
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal WasherQuantity: 4
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 5
6V-3348: 18.42mm Inner Diameter Seal O Ring
6V-3348: 18.42mm Inner Diameter Seal O RingQuantity: 6
8N-3640: 102.40mm Maximum OD Plastic Retaining Ring
8N-3640: 102.40mm Maximum OD Plastic Retaining RingQuantity: 2
7J-8114: 1.57mm Thick Coupling Gasket
7J-8114: 1.57mm Thick Coupling GasketQuantity: 1
1S-5772: 0.8mm Thick Gasket
1S-5772: 0.8mm Thick GasketQuantity: 1
497-3911: 0.8mm Thick Front Housing Cover Gasket
497-3911: 0.8mm Thick Front Housing Cover GasketQuantity: 2
7N-4932: 0.8mm Thick Water Lines Gasket
7N-4932: 0.8mm Thick Water Lines GasketQuantity: 1
6V-6809: 139.07mm Inside Diameter Seal-O-Ring
6V-6809: 139.07mm Inside Diameter Seal-O-RingQuantity: 2
2N-0931: 0.8mm Thick Square Gasket
2N-0931: 0.8mm Thick Square GasketQuantity: 4
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 1
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 1
235-3546: 3.53 x 234.54mm 75A FKM O-Ring
235-3546: 3.53 x 234.54mm 75A FKM O-RingQuantity: 3
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 5
Showing 1 to 29 of 29
DescriptionSpecificationsCompatible Models
Specifications for part number 457-6099

We are still working on adding a specification for this part.

Compatible Models for part number 457-6099

GEN SET ENGINE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced