Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws031-3414: SCREW-LOCK
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
031-3414: SCREW-LOCK
031-3414: SCREW-LOCK

Brand: Cat

fallback-image
031-3414: SCREW-LOCK

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 0.157
Grip Length (mm): 4
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Material: Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Thread Size (in): 0.015
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.375
Thread Size (dia x pitch) (mm): 3/8x16
Units of MeasureUSMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: Hex Flange Head
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9HD7GD8K
Forwarder
584584HD
Generator
SR4
Gen Set Engine
3406C330632083406BD379BD398B
Marine Engine
D379AD379BD398AD398B
Industrial Engine
D398BD398D379D353CD353ED353DD379B
Gas Engine
G353DG398G399G342C
View More
Track-Type Tractor
D9HD7GD8K
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert