Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home061-8341: SEAL
Home061-8341: SEAL
061-8341: SEAL

Brand: Cat

fallback-image
061-8341: SEAL

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Polymer: PU (Polyurethane)
Material Hardness: 93A
Material: Urethane Rubber
Cross Section Diameter (mm): 1.78
Inside Diameter (mm): 21.95
Cross Section Diameter (in): 0.07
Inside Diameter (in): 0.864
Dash Size: 020
Units of MeasureUSMetric
Polymer: PU (Polyurethane)
Material Hardness: 93A
Material: Urethane Rubber
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 061-8341
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 061-8341

We are still working on adding a description for this part.

Specifications for part number 061-8341

Units of Measure

USMetric
Polymer: PU (Polyurethane)
Material Hardness: 93A
Material: Urethane Rubber
Cross Section Diameter (mm): 1.78
Inside Diameter (mm): 21.95
Cross Section Diameter (in): 0.07
Inside Diameter (in): 0.864
Dash Size: 020
View More
Compatible Models for part number 061-8341

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert