Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareWashers & Spacers090-8865: 3mm Thick Spacer Washer
BackHome
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
090-8865: 3mm Thick Spacer Washer
090-8865: 3mm Thick Spacer Washer
Product Images
090-8865: 3mm Thick Spacer Washer
090-8865: 3mm Thick Spacer Washer
090-8865: 3mm Thick Spacer Washer
090-8865: 3mm Thick Spacer Washer
090-8865: 3mm Thick Spacer Washer

Cat® Steel Spacer Washer

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 090-8865
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 090-8865

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
• Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
• Recommended by the engineers that know the product.

Application:
Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 090-8865

Units of Measure

USMetric

Washer Type: Flat

Center Hole Form: Non-Threaded

Outside Diameter (mm): 40

Inside Diameter (mm): 17

Thickness (mm): 3

Coating: Mechanical Zinc

Inside Diameter (in): 0.669

Outside Diameter (in): 1.575

Thickness (in): 0.118

Material: Low Alloy Steel,Alloy Zinc

View More
Compatible Models for part number 090-8865

MULTI TERRAIN LOADER

257D 277D 277C 287D

COMPACT TRACK LOADER

289D 259D 279D

INTEGRATED TOOLCARRIER

IT14G

WHEEL DOZER

834G 834K

LANDFILL COMPACTOR

836H 836G 836K

WHEEL LOADER

966F II 993K 960F 938F 966F 994F 950F 970F 990K 990H 950F II

TRACK-TYPE TRACTOR

D4H D6K

MINI HYD EXCAVATOR

301.5 307-A 301.7CR

ASPHALT PAVER

AP355 AP300 AP355F AP300F

SKID STEER LOADER

246D 236D 242D 262D

MINING EXCAVATOR

5130 5230 5130B

TRUCK

794 AC

EXCAVATOR

352F 307 323F SA 336D 312C 314E LCR 320E LRR M325D MH 312C L 316E L 315F LCR 319D LN M325D L MH 324D L 336E L 320E RR

VIBRATORY COMPACTOR

CB-434

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 090-8865
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 090-8865

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
• Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
• Recommended by the engineers that know the product.

Application:
Cat® bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat® Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 090-8865

Units of Measure

USMetric

Washer Type: Flat

Center Hole Form: Non-Threaded

Outside Diameter (mm): 40

Inside Diameter (mm): 17

Thickness (mm): 3

Coating: Mechanical Zinc

Inside Diameter (in): 0.669

Outside Diameter (in): 1.575

Thickness (in): 0.118

Material: Low Alloy Steel,Alloy Zinc

View More
Compatible Models for part number 090-8865

MULTI TERRAIN LOADER

257D 277D 277C 287D

COMPACT TRACK LOADER

289D 259D 279D

INTEGRATED TOOLCARRIER

IT14G

WHEEL DOZER

834G 834K

LANDFILL COMPACTOR

836H 836G 836K

WHEEL LOADER

966F II 993K 960F 938F 966F 994F 950F 970F 990K 990H 950F II

TRACK-TYPE TRACTOR

D4H D6K

MINI HYD EXCAVATOR

301.5 307-A 301.7CR

ASPHALT PAVER

AP355 AP300 AP355F AP300F

SKID STEER LOADER

246D 236D 242D 262D

MINING EXCAVATOR

5130 5230 5130B

TRUCK

794 AC

EXCAVATOR

352F 307 323F SA 336D 312C 314E LCR 320E LRR M325D MH 312C L 316E L 315F LCR 319D LN M325D L MH 324D L 336E L 320E RR

VIBRATORY COMPACTOR

CB-434

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert