Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates093-0090: 1mm Thick Shim
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
093-0090: 1mm Thick Shim
093-0090: 1mm Thick Shim

Cat® Shim

Brand: Cat

Product Images
093-0090: 1mm Thick Shim
093-0090: 1mm Thick Shim
093-0090: 1mm Thick Shim
093-0090: 1mm Thick Shim
093-0090: 1mm Thick Shim

Cat® Shim

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
Thickness: 1 mm (0.039 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
Thickness: 1 mm (0.039 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (in): 0.0394
Height (in): 1.34
Pin Diameter (in): 0.37
Thickness (mm): 1
Weight (kg): 0.14
Material: Carbon Steel
Units of MeasureUSMetric
Thickness (in): 0.0394
Height (in): 1.34
Pin Diameter (in): 0.37
View More
Compatible Models
Compatible Models
Generator Set
35123512B
Hex Based Spl Solution
330F OEM
Cold Planer
PM312PM313PM310
Material Handler
MH3250M325D MHMH3022MH3024MH3032MH3040MH3295M325D L MH
Forest Products
OTHER
Wheel Loader
982XE986982988GC986H986K982 XE982M
Rotary Drill
MD6310MD6200MD6250
Mini Hyd Excavator
308E SR307C307B308E2SR308C308307-A308E2 SR
Track Feller Buncher
TK73223902391TK1051TK722552 2TK721TK752TK7511190511541 2TK74122905225212590139024911190T1090521B532522B5411290T551552TK711
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
548558568FM528
Wheeled Excavator
M325C MHM315D2MH3024M318DM318CM320M318FM318M319M316M317MH3040M320FM318D MHM330DM323FW330BW345B IIM318C MHM315CM315DM317D2M316CM316FM316DM320D2M313CM313DM325BM322D2 MHM314F
Log Loadr Forst Mach
558
Logger
322C
Excavator
336E LN330 L345B II336E LH349F LXE349D L325D FM LL325-A FM L325B L336D2 LXEM315F336D324D336E324E336FMH3295325-AM317F333 GC336D2 L322B LN326D L340D2 LFM548335F323F336F XE322N325 LN322-A LNM318F349E L330D2336E LNH350-A325C LMH3040322B322C336D LN340MHPU325C FM340F L UHD349E L VG324E LNEL240BEL240C352F XE VG330B L330B LN330D FM345B345C345D326 GC349 GC336 MHPU548307325D FM349F L325B LN385C L325D L330-A LE240CE240B326D2349D2330 LN352F-VG558325 L365C L MH330C L326F L336D L336D2336F L XE568 FM326GC350-A LFM558330C FM326F322-A325B349D307-A330F LNFM568324D L350 L330D L322-A L330GC336E L322-A N325C349E325D336E H349F352 UHD340352F340F322B L345B L349330-A L325-A LN330D MH336 GC345328D LCR329D LN329D L324D FM340F L LRE349D2 L336F LN XE352350355M325D MH330D LN324E L336F L568 FM LL320326345C L330 GC325325-A L329E L322 LN345D L VG330336D2 GC340D L322 L330D2 L335336333329D330F L329E326D2 LEL200BE240385CEL240330-A345D L336F LNXE329F L336D2 XE335F LCR330C LN320CE200B365C L325D MH336F LN329E LN385C L MH330-A LN330F345B II MH365B II329D2 L322C FM330B330C330D324D LN329D2336D2 L XE330C MH365B LM325D L MH365C326F LN345 GC365BM320
Mobile Hyd Power Unit
330D L329D L336FMHPU329E340D2 L336D L330 MHPU365C L325D L325C325D336F336D336E330D2345D336E HVG330D324D LN330C330FMHPU
View More
Generator Set
35123512B
Warranty Information
Return Policy
Parts diagram for 093-0090
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 093-0090
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 093-0090

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
Thickness: 1 mm (0.039 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 093-0090

Units of Measure

USMetric
Thickness (in): 0.0394
Height (in): 1.34
Pin Diameter (in): 0.37
Thickness (mm): 1
Weight (kg): 0.14
Material: Carbon Steel
View More
Compatible Models for part number 093-0090

GENERATOR SET

3512 3512B

HEX BASED SPL SOLUTION

330F OEM

COLD PLANER

PM312 PM313 PM310

MATERIAL HANDLER

MH3250 M325D MH MH3022 MH3024 MH3032 MH3040 MH3295 M325D L MH

FOREST PRODUCTS

OTHER

WHEEL LOADER

982XE 986 982 988GC 986H 986K 982 XE 982M

ROTARY DRILL

MD6310 MD6200 MD6250

MINI HYD EXCAVATOR

308E SR 307C 307B 308E2SR 308C 308 307-A 308E2 SR

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 1090 521B 532 522B 541 1290T 551 552 TK711

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

548 558 568 FM528

WHEELED EXCAVATOR

M325C MH M315D2 MH3024 M318D M318C M320 M318F M318 M319 M316 M317 MH3040 M320F M318D MH M330D M323F W330B W345B II M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M325B M322D2 MH M314F

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

336E LN 330 L 345B II 336E LH 349F LXE 349D L 325D FM LL 325-A FM L 325B L 336D2 LXE M315F 336D 324D 336E 324E 336F MH3295 325-A M317F 333 GC 336D2 L 322B LN 326D L 340D2 L FM548 335F 323F 336F XE 322N 325 LN 322-A LN M318F 349E L 330D2 336E LNH 350-A 325C L MH3040 322B 322C 336D LN 340MHPU 325C FM 340F L UHD 349E L VG 324E LN EL240B EL240C 352F XE VG 330B L 330B LN 330D FM 345B 345C 345D 326 GC 349 GC 336 MHPU 548 307 325D FM 349F L 325B LN 385C L 325D L 330-A L E240C E240B 326D2 349D2 330 LN 352F-VG 558 325 L 365C L MH 330C L 326F L 336D L 336D2 336F L XE 568 FM 326GC 350-A L FM558 330C FM 326F 322-A 325B 349D 307-A 330F LN FM568 324D L 350 L 330D L 322-A L 330GC 336E L 322-A N 325C 349E 325D 336E H 349F 352 UHD 340 352F 340F 322B L 345B L 349 330-A L 325-A LN 330D MH 336 GC 345 328D LCR 329D LN 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 352 350 355 M325D MH 330D LN 324E L 336F L 568 FM LL 320 326 345C L 330 GC 325 325-A L 329E L 322 LN 345D L VG 330 336D2 GC 340D L 322 L 330D2 L 335 336 333 329D 330F L 329E 326D2 L EL200B E240 385C EL240 330-A 345D L 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320C E200B 365C L 325D MH 336F LN 329E LN 385C L MH 330-A LN 330F 345B II MH 365B II 329D2 L 322C FM 330B 330C 330D 324D LN 329D2 336D2 L XE 330C MH 365B L M325D L MH 365C 326F LN 345 GC 365B M320

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 330 MHPU 365C L 325D L 325C 325D 336F 336D 336E 330D2 345D 336E HVG 330D 324D LN 330C 330FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert