Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A shim is a thin strip and often tapered or wedged piece of material. Shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Shims are often used with a number of similar shims or strips.
Attributes: ● Corrosion-resistant, highly formable, and non-magnetic ● Provides superior protection, being manufactured from high-quality materials with properties that provide a long wear life, and the high performance the demand.
Applications: A Shim is typically used in order to support, adjust for better fit, or provide a level surface and to fill small gaps or spaces between parts subject to wear. They are widely used on Cat 1090, 1190, 1190T, 1290T, 1390, 1490, 1490T, 2290, 2390, 2391, 2491, 2590, 511, 511B, 521, 521B, 522, 522B, 532, 541, 551, 552, TK1051, TK711, TK711C, TK721, TK721C, TK722, TK722C, TK732, TK732C, TK741, TK741C, TK751, TK751C, TK752 and TK752C Tree Harvester, 307, 307B, 307C, 308, 308B, 308C, 308D, 308E, 320C, 320D, 322, 322B, 322C, 324D, 324E, 325, 325B, 325C, 325D, 326, 326D, 326F, 330, 330B, 330C, 330D, 335, 336D, 336E, 340, 340F, 345, 345B, 345C, 345D, 349, 349D, 349E, 349F, 350, 352, 352F, 355, 365B, 365C, 365D, 374D, 374F, 385C, 528, 558, 568, M313C, M313D, M314F, M315C, M315D, M315F, M316, M316C, M316D, M316F, M317, M317D, M317F, M318, M318C, M318D, M318F, M319, M320, M320D, M320F, M322D, M323F, M325B, M325C, MH3022, MH3024, MH3032, W330B and W345B Excavators, 325C, 325D, 330C, 330D, 365C, 385C, M318D, M320F, M325D, M330D, MH3022, MH3024, MH3040, MH3250 and MH3295 Material Handler, 986, 986H, 986K and 988 Wheel Loader, CL210B Underground Mining, M325C Turbine Engine, PM3, PM310, PM312 and PM313 Paving Equipment
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A shim is a thin strip and often tapered or wedged piece of material. Shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Shims are often used with a number of similar shims or strips.
Attributes: ● Corrosion-resistant, highly formable, and non-magnetic ● Provides superior protection, being manufactured from high-quality materials with properties that provide a long wear life, and the high performance the demand.
Applications: A Shim is typically used in order to support, adjust for better fit, or provide a level surface and to fill small gaps or spaces between parts subject to wear. They are widely used on Cat 1090, 1190, 1190T, 1290T, 1390, 1490, 1490T, 2290, 2390, 2391, 2491, 2590, 511, 511B, 521, 521B, 522, 522B, 532, 541, 551, 552, TK1051, TK711, TK711C, TK721, TK721C, TK722, TK722C, TK732, TK732C, TK741, TK741C, TK751, TK751C, TK752 and TK752C Tree Harvester, 307, 307B, 307C, 308, 308B, 308C, 308D, 308E, 320C, 320D, 322, 322B, 322C, 324D, 324E, 325, 325B, 325C, 325D, 326, 326D, 326F, 330, 330B, 330C, 330D, 335, 336D, 336E, 340, 340F, 345, 345B, 345C, 345D, 349, 349D, 349E, 349F, 350, 352, 352F, 355, 365B, 365C, 365D, 374D, 374F, 385C, 528, 558, 568, M313C, M313D, M314F, M315C, M315D, M315F, M316, M316C, M316D, M316F, M317, M317D, M317F, M318, M318C, M318D, M318F, M319, M320, M320D, M320F, M322D, M323F, M325B, M325C, MH3022, MH3024, MH3032, W330B and W345B Excavators, 325C, 325D, 330C, 330D, 365C, 385C, M318D, M320F, M325D, M330D, MH3022, MH3024, MH3040, MH3250 and MH3295 Material Handler, 986, 986H, 986K and 988 Wheel Loader, CL210B Underground Mining, M325C Turbine Engine, PM3, PM310, PM312 and PM313 Paving Equipment
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 4.01
Inner Diameter (mm): 102
Material: Steel,Carbon Steel
Outer Diameter (mm): 178
Outer Diameter (in): 7
Thickness (in): 0.04
Thickness (mm): 2
Units of MeasureUSMetric
Inner Diameter (in): 4.01
Inner Diameter (mm): 102
Material: Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307-A
Track Feller Buncher
TK7511090139011901190T
Wheeled Excavator
M313CM315CM316CM318CM318C MH
Logger
322C
Excavator
307325-A L350-A L325C L322C FM322C350325-AM325D MH355325 LM325D L MH350 L
Cold Planer
PM312PM313PM310
View More
Mini Hyd Excavator
307-A
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A shim is a thin strip and often tapered or wedged piece of material. Shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Shims are often used with a number of similar shims or strips.
Attributes: ● Corrosion-resistant, highly formable, and non-magnetic ● Provides superior protection, being manufactured from high-quality materials with properties that provide a long wear life, and the high performance the demand.
Applications: A Shim is typically used in order to support, adjust for better fit, or provide a level surface and to fill small gaps or spaces between parts subject to wear. They are widely used on Cat 1090, 1190, 1190T, 1290T, 1390, 1490, 1490T, 2290, 2390, 2391, 2491, 2590, 511, 511B, 521, 521B, 522, 522B, 532, 541, 551, 552, TK1051, TK711, TK711C, TK721, TK721C, TK722, TK722C, TK732, TK732C, TK741, TK741C, TK751, TK751C, TK752 and TK752C Tree Harvester, 307, 307B, 307C, 308, 308B, 308C, 308D, 308E, 320C, 320D, 322, 322B, 322C, 324D, 324E, 325, 325B, 325C, 325D, 326, 326D, 326F, 330, 330B, 330C, 330D, 335, 336D, 336E, 340, 340F, 345, 345B, 345C, 345D, 349, 349D, 349E, 349F, 350, 352, 352F, 355, 365B, 365C, 365D, 374D, 374F, 385C, 528, 558, 568, M313C, M313D, M314F, M315C, M315D, M315F, M316, M316C, M316D, M316F, M317, M317D, M317F, M318, M318C, M318D, M318F, M319, M320, M320D, M320F, M322D, M323F, M325B, M325C, MH3022, MH3024, MH3032, W330B and W345B Excavators, 325C, 325D, 330C, 330D, 365C, 385C, M318D, M320F, M325D, M330D, MH3022, MH3024, MH3040, MH3250 and MH3295 Material Handler, 986, 986H, 986K and 988 Wheel Loader, CL210B Underground Mining, M325C Turbine Engine, PM3, PM310, PM312 and PM313 Paving Equipment
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 093-0122
Units of Measure
USMetric
Inner Diameter (in): 4.01
Inner Diameter (mm): 102
Material: Steel,Carbon Steel
Outer Diameter (mm): 178
Outer Diameter (in): 7
Thickness (in): 0.04
Thickness (mm): 2
View More
Compatible Models for part number 093-0122
MINI HYD EXCAVATOR
307-A
TRACK FELLER BUNCHER
TK751 1090 1390 1190 1190T
WHEELED EXCAVATOR
M313C M315C M316C M318C M318C MH
LOGGER
322C
EXCAVATOR
307 325-A L 350-A L 325C L 322C FM 322C 350 325-A M325D MH 355 325 L M325D L MH 350 L
COLD PLANER
PM312 PM313 PM310
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.