Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts0V-0196: CAP SCREW
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts
0V-0196: CAP SCREW
0V-0196: CAP SCREW

Brand: Cat

fallback-image
Discontinued
0V-0196: CAP SCREW
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 1.25
Bolt Length (mm): 31.75
Bolt Type: Hex Head
Grip Length (in): 0.125
Grip Length (mm): 3.18
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.375
Thread Size (dia x pitch) (mm): 3/8x16
Units of MeasureUSMetric
Bolt Length (in): 1.25
Bolt Length (mm): 31.75
Bolt Type: Hex Head
View More
Compatible Models
Compatible Models
Wheel Tractor
650B651B660B657B613627621623637631C641B666B
Truck Engine
3408B3408
Power Module
XQC1600
Hydraulic Control
193B183B
Track Loader
973941B977K977L955C955H941
Soil Compactor
825B815
Wheel Dozer
834824B814
Landfill Compactor
816826B
Winch
53
Motor Grader
12H12G120H120G16160H160G16H NA135H160H NA160H ES12H NA135H NA12H ES14H NA120H ES163H NA140H140G120H NA16G140H NA130G140H ES143H14G
Backhoe
931D3
Wheel Loader
988992920980B992B930966C966R950
Track-Type Tractor
D5D3BD4DD4ED6C
Engine - Machine
3408
Gen Set Engine
3606
Articulated Truck
D250BD400DD25DD25CD350DD350CD35HPD30CD30DD35CD300DD400D300BD40D
Ripper
3
Industrial Engine
3408B
Truck
773769D
Wheel Scraper
627613613B666666B637657657B
Quarry Truck
771D
Tractor
772
Bulldozer
3S3P
Ripper Scarifier
12G130G140G16G
View More
Wheel Tractor
650B651B660B657B613627621623637631C641B666B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert