Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges102-4580: Dozer Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges102-4580: Dozer Cutting Edge
102-4580: Dozer Cutting Edge

Cat® 19 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Product Images
102-4580: Dozer Cutting Edge
102-4580: Dozer Cutting Edge
102-4580: Dozer Cutting Edge
102-4580: Dozer Cutting Edge
102-4580: Dozer Cutting Edge

Cat® 19 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Warranty Information
Return Policy
Related parts
4F-7827: 3/4-10 Thread 57.15mm Long Plow Bolt
4F-7827: 3/4-10 Thread 57.15mm Long Plow Bolt

¾” - 10 x 2 ¼” Plow Bolt

Check Price
2J-3506: 3/4''-10 Hex Nut
2J-3506: 3/4''-10 Hex Nut

Discover durable steel hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
4F-7827
4F-7827: 3/4-10 Thread 57.15mm Long Plow Bolt
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced