The Cat® 865mm Self Cleaning Heavy Duty Track Shoe is engineered to deliver exceptional performance and reliability, making it an ideal choice for heavy-duty applications on challenging terrains. This track shoe is designed to distribute the machine's weight evenly across the ground, providing optimal traction and stability. The self-cleaning feature ensures that the shoe remains free of debris, enhancing its efficiency and longevity.
Key features of the Cat® 865mm Self Cleaning Heavy Duty Track Shoe include:
- 865mm width for enhanced ground coverage and stability - Self-cleaning design to prevent debris buildup and maintain peak performance - Heavy-duty construction for extended durability in demanding environments - 20.37 bolt hole diameter for secure attachment - 0.75 track bolt thread for robust fastening - Regular joint type for consistent performance - 20mm plate thickness for increased wear resistance - 84mm grouser height for superior traction
This track shoe is specifically designed to fit a variety of Cat® machines, ensuring compatibility and ease of installation. The combination of its self-cleaning capability and heavy-duty build makes it a unique and valuable component for any heavy machinery operating in tough conditions. By choosing the Cat® 865mm Self Cleaning Heavy Duty Track Shoe, customers can expect improved machine performance, reduced maintenance needs, and enhanced operational efficiency.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Cat® 865mm Self Cleaning Heavy Duty Track Shoe is engineered to deliver exceptional performance and reliability, making it an ideal choice for heavy-duty applications on challenging terrains. This track shoe is designed to distribute the machine's weight evenly across the ground, providing optimal traction and stability. The self-cleaning feature ensures that the shoe remains free of debris, enhancing its efficiency and longevity.
Key features of the Cat® 865mm Self Cleaning Heavy Duty Track Shoe include:
- 865mm width for enhanced ground coverage and stability - Self-cleaning design to prevent debris buildup and maintain peak performance - Heavy-duty construction for extended durability in demanding environments - 20.37 bolt hole diameter for secure attachment - 0.75 track bolt thread for robust fastening - Regular joint type for consistent performance - 20mm plate thickness for increased wear resistance - 84mm grouser height for superior traction
This track shoe is specifically designed to fit a variety of Cat® machines, ensuring compatibility and ease of installation. The combination of its self-cleaning capability and heavy-duty build makes it a unique and valuable component for any heavy machinery operating in tough conditions. By choosing the Cat® 865mm Self Cleaning Heavy Duty Track Shoe, customers can expect improved machine performance, reduced maintenance needs, and enhanced operational efficiency.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 865
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Material: Carbon Steel,Low Alloy Steel
Track Pitch (in): 7.5
ARM: No
Joint Type: Regular
Offset: None
Shoe Width (in): 34.1
Track Bolt Thread: 0.75
Hole Type: None
Number of Grousers: Not Applicable
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
Shoe Type: Self Cleaning
Bolt Size (mm): 3/4
Units of MeasureUSMetric
Shoe Width (mm): 865
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5HD5
View More
Track-Type Tractor
D5HD5
Warranty Information
Return Policy
Parts diagram for 107-0715
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-0715
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 107-0715
The Cat® 865mm Self Cleaning Heavy Duty Track Shoe is engineered to deliver exceptional performance and reliability, making it an ideal choice for heavy-duty applications on challenging terrains. This track shoe is designed to distribute the machine's weight evenly across the ground, providing optimal traction and stability. The self-cleaning feature ensures that the shoe remains free of debris, enhancing its efficiency and longevity.
Key features of the Cat® 865mm Self Cleaning Heavy Duty Track Shoe include:
- 865mm width for enhanced ground coverage and stability - Self-cleaning design to prevent debris buildup and maintain peak performance - Heavy-duty construction for extended durability in demanding environments - 20.37 bolt hole diameter for secure attachment - 0.75 track bolt thread for robust fastening - Regular joint type for consistent performance - 20mm plate thickness for increased wear resistance - 84mm grouser height for superior traction
This track shoe is specifically designed to fit a variety of Cat® machines, ensuring compatibility and ease of installation. The combination of its self-cleaning capability and heavy-duty build makes it a unique and valuable component for any heavy machinery operating in tough conditions. By choosing the Cat® 865mm Self Cleaning Heavy Duty Track Shoe, customers can expect improved machine performance, reduced maintenance needs, and enhanced operational efficiency.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 107-0715
Units of Measure
USMetric
Shoe Width (mm): 865
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Material: Carbon Steel,Low Alloy Steel
Track Pitch (in): 7.5
ARM: No
Joint Type: Regular
Offset: None
Shoe Width (in): 34.1
Track Bolt Thread: 0.75
Hole Type: None
Number of Grousers: Not Applicable
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
Shoe Type: Self Cleaning
Bolt Size (mm): 3/4
View More
Compatible Models for part number 107-0715
TRACK-TYPE TRACTOR
D5H D5
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.