Cat® Self Cleaning Track Master Shoe 865 provides superior traction and reduced debris buildup for optimal machine performance.
Brand: Cat
Product Images
107-0716: Self Cleaning Track Master Shoe 865
Cat® Self Cleaning Track Master Shoe 865 provides superior traction and reduced debris buildup for optimal machine performance.
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Description
Description
The Cat® Self Cleaning Track Master Shoe 865 is designed to provide exceptional traction and minimize debris buildup, ensuring optimal machine performance even in the harshest conditions. This track shoe is a crucial component of your undercarriage system, distributing the weight of the machine across the ground and enabling smooth, efficient movement.
Key features and benefits of the Self Cleaning Track Master Shoe 865 include:
- Self-cleaning design reduces debris buildup, maintaining performance and reducing maintenance time. - Shoe width of 865 ensures a broad footprint for better stability and weight distribution. - Plate thickness of 7 provides robust durability and longevity under extreme conditions. - Grouser height of 84 offers superior traction, allowing your machine to operate effectively on various terrains. - Bolt hole diameter of 20.37 and Master bolt thread size of 0.75 ensures a secure fit and easy installation. - Shoe bolt hole spacing (A: 57.0, B: 128.24, C: 168.24) is optimized for compatibility with a range of machines. - Master joint type adds to the overall strength and reliability of the track shoe.
This Self Cleaning Track Master Shoe 865 is part of the comprehensive line of Cat® Track Shoes, designed to meet the demanding requirements of heavy machinery. It is especially suitable for machines operating in environments where debris and buildup can be a significant issue, providing a reliable solution that enhances machine efficiency and longevity.
Choose the Cat® Self Cleaning Track Master Shoe 865 to ensure your machine performs at its best, with reduced maintenance needs and improved operational efficiency.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Cat® Self Cleaning Track Master Shoe 865 is designed to provide exceptional traction and minimize debris buildup, ensuring optimal machine performance even in the harshest conditions. This track shoe is a crucial component of your undercarriage system, distributing the weight of the machine across the ground and enabling smooth, efficient movement.
Key features and benefits of the Self Cleaning Track Master Shoe 865 include:
- Self-cleaning design reduces debris buildup, maintaining performance and reducing maintenance time. - Shoe width of 865 ensures a broad footprint for better stability and weight distribution. - Plate thickness of 7 provides robust durability and longevity under extreme conditions. - Grouser height of 84 offers superior traction, allowing your machine to operate effectively on various terrains. - Bolt hole diameter of 20.37 and Master bolt thread size of 0.75 ensures a secure fit and easy installation. - Shoe bolt hole spacing (A: 57.0, B: 128.24, C: 168.24) is optimized for compatibility with a range of machines. - Master joint type adds to the overall strength and reliability of the track shoe.
This Self Cleaning Track Master Shoe 865 is part of the comprehensive line of Cat® Track Shoes, designed to meet the demanding requirements of heavy machinery. It is especially suitable for machines operating in environments where debris and buildup can be a significant issue, providing a reliable solution that enhances machine efficiency and longevity.
Choose the Cat® Self Cleaning Track Master Shoe 865 to ensure your machine performs at its best, with reduced maintenance needs and improved operational efficiency.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 865
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Material: Carbon Steel,Low Alloy Steel
Track Pitch (in): 7.5
Joint Type: Master
ARM: No
Offset: None
Shoe Width (in): 34.1
Track Bolt Thread: None
Hole Type: None
Number of Grousers: Not Applicable
Clipped: No
Track Stiffening System: None
Master Bolt Thread: 0.75
Shoe Type: Self Cleaning
Bolt Size (mm): 3/4
Units of MeasureUSMetric
Shoe Width (mm): 865
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5HD5
View More
Track-Type Tractor
D5HD5
Parts diagram for 107-0716
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-0716
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 107-0716
The Cat® Self Cleaning Track Master Shoe 865 is designed to provide exceptional traction and minimize debris buildup, ensuring optimal machine performance even in the harshest conditions. This track shoe is a crucial component of your undercarriage system, distributing the weight of the machine across the ground and enabling smooth, efficient movement.
Key features and benefits of the Self Cleaning Track Master Shoe 865 include:
- Self-cleaning design reduces debris buildup, maintaining performance and reducing maintenance time. - Shoe width of 865 ensures a broad footprint for better stability and weight distribution. - Plate thickness of 7 provides robust durability and longevity under extreme conditions. - Grouser height of 84 offers superior traction, allowing your machine to operate effectively on various terrains. - Bolt hole diameter of 20.37 and Master bolt thread size of 0.75 ensures a secure fit and easy installation. - Shoe bolt hole spacing (A: 57.0, B: 128.24, C: 168.24) is optimized for compatibility with a range of machines. - Master joint type adds to the overall strength and reliability of the track shoe.
This Self Cleaning Track Master Shoe 865 is part of the comprehensive line of Cat® Track Shoes, designed to meet the demanding requirements of heavy machinery. It is especially suitable for machines operating in environments where debris and buildup can be a significant issue, providing a reliable solution that enhances machine efficiency and longevity.
Choose the Cat® Self Cleaning Track Master Shoe 865 to ensure your machine performs at its best, with reduced maintenance needs and improved operational efficiency.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.