Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters107-3555: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
107-3555: Bucket Adapter
107-3555: Bucket Adapter

Cat® Weld-On J550 Two Strap Adapter - RH

Brand: Cat

Product Images
107-3555: Bucket Adapter
107-3555: Bucket Adapter
107-3555: Bucket Adapter
107-3555: Bucket Adapter
107-3555: Bucket Adapter
107-3555: Bucket Adapter

Cat® Weld-On J550 Two Strap Adapter - RH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• J550 Right-hand Adapter to fit a 63 mm base edge with a 22.5 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• J550 Right-hand Adapter to fit a 63 mm base edge with a 22.5 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH
Type: Two Strap
Abrasion Resistant Material: A.R.M. Option
Adapter Size: J550
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J550
Width (mm): 160
Bottom Strap Length (mm): 331
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 65
Bottom Strap Length (in): 13.031
Series: J Series
Overall Length (mm): 558.8
Machine: Loader
Width (in): 6.299
Units of MeasureUSMetric
Position: RH
Type: Two Strap
Abrasion Resistant Material: A.R.M. Option
View More
Compatible Models
Compatible Models
Wheel Loader
988F II990H988G990990 II992D992C992G
View More
Wheel Loader
988F II990H988G990990 II992D992C992G
Warranty Information
Return Policy
Parts diagram for 107-3555
View Detailed Parts Diagrams
Add Your Equipment
Related parts
107-3554
107-3554: Bucket Adapter
Check Price
107-3556
107-3556: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert