Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs115-9345: Cab Control Knob
Home
CabsElectric Cab Operator ControlsCab Buttons & Knobs
115-9345: Cab Control Knob
115-9345: Cab Control Knob

Cat® Cabin Door Control Knob

Brand: Cat

Product Images
115-9345: Cab Control Knob
115-9345: Cab Control Knob
115-9345: Cab Control Knob
115-9345: Cab Control Knob
115-9345: Cab Control Knob

Cat® Cabin Door Control Knob

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
115-9345115-9345
299-1024299-1024
193-8113193-8113
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 115-9345
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 115-9345

Units of Measure

USMetric
Diameter (in): 0.98
Color: Black
Overall Height (in): 0.98
Diameter (mm): 25
Overall Height (mm): 25
Height (in): 1.97
Height (mm): 50
Overall Length (in): 1.97
Thread Size (mm): M6
Overall Length (mm): 50
View More
Compatible Models for part number 115-9345

TRACK-TYPE TRACTOR

D7E LGP D7E

ASPHALT COMPACTOR

CB8 CB7 CB10

MINI HYD EXCAVATOR

301.8 303.5 301.6 301.5 304.5 302.5

INTEGRATED TOOLCARRIER

IT62G II IT38G IT14G IT18F IT24F IT28G IT28F

VIBRATORY COMPACTOR

CP-663E CP-433E CS-423E CP-533D CS-573D CS-533D CS-433E CS-663E CS-683E CP-563D CS-531D CS-563D CS-583D

MOTOR GRADER

16M 18M3 12M 16M3 14M-3 14M3 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH340B TH360B TH355B TH460B

WHEEL LOADER

972G II 980G II 918F 928G 924F 962G II 972H 980H 950G II 928F 938G 966H 962H 950H 966G II

COMPACT WHEEL LOADER

904H 914G 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert