Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings116-2592: 204.32mm OD External Lip Type Piston Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
116-2592: 204.32mm OD External Lip Type Piston Seal
116-2592: 204.32mm OD External Lip Type Piston Seal

Cat® Plastic External Lip Type Piston Seal for Brake Disc and Steering Clutch

Brand: Cat

Product Images
116-2592: 204.32mm OD External Lip Type Piston Seal
116-2592: 204.32mm OD External Lip Type Piston Seal
116-2592: 204.32mm OD External Lip Type Piston Seal
116-2592: 204.32mm OD External Lip Type Piston Seal
116-2592: 204.32mm OD External Lip Type Piston Seal

Cat® Plastic External Lip Type Piston Seal for Brake Disc and Steering Clutch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 116-2592
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 116-2592

Units of Measure

USMetric
Material Description: Plastic
Outside Diameter (mm): 204.32
Inside Diameter (mm): 194.63
Width (mm): 3.12
Outside Diameter (in): 8.044
Inside Diameter (in): 7.6625
Width (in): 0.1228
Material: Polytetrafluoroethylene (PTFE) Plastic
View More
Compatible Models for part number 116-2592

TRACK-TYPE TRACTOR

D10R D10T2 D10 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert