Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings116-5335: BOWL SEAL
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
116-5335: BOWL SEAL
116-5335: BOWL SEAL

Brand: Cat

fallback-image
116-5335: BOWL SEAL

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 116-5335
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 116-5335

Units of Measure

USMetric
Polymer: FKM (Fluorocarbon)
Material Hardness: 70A
Cross Section Diameter (mm): 3.53
Inside Diameter (mm): 113.89
Cross Section Diameter (in): 0.139
Inside Diameter (in): 4.484
Dash Size: 246
View More
Compatible Models for part number 116-5335

ASPHALT PAVER

BG-225C BG-2455C AP-650B BG-245C AP-1055B AP-1000B AP-1050B BG-260C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert