To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwarePinsOther Pins117-8683: 28.00mm Long Spring Pin
BackHome
Hardware, Seals, & ConsumablesHardwarePinsOther Pins117-8683: 28.00mm Long Spring Pin
117-8683: 28.00mm Long Spring Pin
Product Images
117-8683: 28.00mm Long Spring Pin
Cat® Spring Pin
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Slotted spring pin has a longitudinal slot down the entire length. Compressed as it is installed, the pin applies continuous pressure toward the sides of the hole wall. The pressure provides tension in a radial manner to prevent loosening created by vibration or shock. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Pin Diameter: 5 mm (0.196 in) • Pin Length: 28 mm (1.102 in) • Chamfered ends
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 117-8683
Units of Measure
USMetric
Pin Diameter (mm): 5
Length (mm): 28
Pin Diameter (in): 0.196
Length (in): 1.102
Material: Low Alloy Steel
View More
Compatible Models for part number 117-8683
TRACK-TYPE TRACTOR
D4G
MULTI TERRAIN LOADER
267 277
SKID STEER LOADER
216 236 228 248 226 246
WHEELED EXCAVATOR
M313C M315C M322C M316C M318C M318C MH
LOAD HAUL DUMP
R1300 R1600 R2900G R1700G R2900 R1600G R1600H
BACKHOE LOADER
442D 420D 430D 432D
EXCAVATOR
568 FM 548 318C 323F SA M312 M315 M318 M325D MH M325D L MH 318D2 L
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 117-8683
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 117-8683
Description: Slotted spring pin has a longitudinal slot down the entire length. Compressed as it is installed, the pin applies continuous pressure toward the sides of the hole wall. The pressure provides tension in a radial manner to prevent loosening created by vibration or shock. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Pin Diameter: 5 mm (0.196 in) • Pin Length: 28 mm (1.102 in) • Chamfered ends
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 117-8683
Units of Measure
USMetric
Pin Diameter (mm): 5
Length (mm): 28
Pin Diameter (in): 0.196
Length (in): 1.102
Material: Low Alloy Steel
View More
Compatible Models for part number 117-8683
TRACK-TYPE TRACTOR
D4G
MULTI TERRAIN LOADER
267 277
SKID STEER LOADER
216 236 228 248 226 246
WHEELED EXCAVATOR
M313C M315C M322C M316C M318C M318C MH
LOAD HAUL DUMP
R1300 R1600 R2900G R1700G R2900 R1600G R1600H
BACKHOE LOADER
442D 420D 430D 432D
EXCAVATOR
568 FM 548 318C 323F SA M312 M315 M318 M325D MH M325D L MH 318D2 L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.