Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsJoysticks346-7969: Joystick Lever
Home
CabsElectric Cab Operator ControlsJoysticks
346-7969: Joystick Lever
346-7969: Joystick Lever

Cat® Joystick Lever control handle provides intuitive and precise operation

Brand: Cat

Product Images
346-7969: Joystick Lever
346-7969: Joystick Lever
346-7969: Joystick Lever
346-7969: Joystick Lever
346-7969: Joystick Lever

Cat® Joystick Lever control handle provides intuitive and precise operation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Lever completes the connection between the control handle and pilot valve of joysticks used on Cat machines.

Attributes:
• Material: Steel
• Zinc plated
• Thread Size: M14

Application:
Used for control handle of pilot operated hydraulic controls on Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lever completes the connection between the control handle and pilot valve of joysticks used on Cat machines.

Attributes:
• Material: Steel
• Zinc plated
• Thread Size: M14

Application:
Used for control handle of pilot operated hydraulic controls on Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Size (mm): M14
Pitch (mm): 2
Length (mm): 82.3
Length (in): 3.24
Material: Alloy Zinc,Carbon Steel
Units of MeasureUSMetric
Thread Size (mm): M14
Pitch (mm): 2
Length (mm): 82.3
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM352F OEM320E
Log Loadr Forst Mach
558
Excavator
336E LN318E L320E L352F316F L340F548336E LH349F L349F LXE336F LNXE329F L335F LCR312E323F SA312F320E340F L LRE316F336E336F314E LCR336F LN XE320E LRR323E L352F-VG325F LCR558323F LN336F LN329E LN324E L326F L335F336F L323F568 FM LL323E SA336F XE374F L320E LN318F L323F OEM320F L390F330F336F L XE374F316E L568 FM312E L349E L336E LNH315F LCR323E LN329E L318F314E CR326F390F L323F L313F L538340F L UHD349E L VG324E LN330F L352F XE VG330F LN314F CR313F336E L326F LN336E H349F320E RR325F
Material Handler
MH3295
Mobile Hyd Power Unit
349E L HVG336FMHPU349E329E330FMHPU336F336EC7.1352FMHPU323F OEM336E HVG330F390F
View More
Hex Based Spl Solution
330F OEM352F OEM320E
Warranty Information
Return Policy
Parts diagram for 346-7969
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
346-7969346-7969
506-5274506-5274
506-5273506-5273
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 346-7969
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 346-7969

Description:
Lever completes the connection between the control handle and pilot valve of joysticks used on Cat machines.

Attributes:
• Material: Steel
• Zinc plated
• Thread Size: M14

Application:
Used for control handle of pilot operated hydraulic controls on Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 346-7969

Units of Measure

USMetric
Thread Size (mm): M14
Pitch (mm): 2
Length (mm): 82.3
Length (in): 3.24
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 346-7969

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 318E L 320E L 352F 316F L 340F 548 336E LH 349F L 349F LXE 336F LNXE 329F L 335F LCR 312E 323F SA 312F 320E 340F L LRE 316F 336E 336F 314E LCR 336F LN XE 320E LRR 323E L 352F-VG 325F LCR 558 323F LN 336F LN 329E LN 324E L 326F L 335F 336F L 323F 568 FM LL 323E SA 336F XE 374F L 320E LN 318F L 323F OEM 320F L 390F 330F 336F L XE 374F 316E L 568 FM 312E L 349E L 336E LNH 315F LCR 323E LN 329E L 318F 314E CR 326F 390F L 323F L 313F L 538 340F L UHD 349E L VG 324E LN 330F L 352F XE VG 330F LN 314F CR 313F 336E L 326F LN 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

349E L HVG 336FMHPU 349E 329E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM 336E HVG 330F 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert