Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsJoystick Components506-5273: Control Group-Handle
Home
CabsElectric Cab Operator ControlsJoystick Components
506-5273: Control Group-Handle
506-5273: Control Group-Handle

Cat® Handle Control Group (RH)

Brand: Cat

Product Images
506-5273: Control Group-Handle
506-5273: Control Group-Handle
506-5273: Control Group-Handle
506-5273: Control Group-Handle
506-5273: Control Group-Handle

Cat® Handle Control Group (RH)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description


Cat control handles are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific cat heavy equipment functions.

Attributes:
• PVC joystick with roller, trigger, and buttons
• Right hand joystick
• Hex size: 13.15 mm (0.518 in)
• Durable

Application:
Control handles are used in Cat heavy equipment to provide operator hydraulic control. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Cat control handles are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific cat heavy equipment functions.

Attributes:
• PVC joystick with roller, trigger, and buttons
• Right hand joystick
• Hex size: 13.15 mm (0.518 in)
• Durable

Application:
Control handles are used in Cat heavy equipment to provide operator hydraulic control. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: PVC Plastic
Material: PVC Plastic
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM352F OEM320E
Log Loadr Forst Mach
558
Excavator
336E LN318E L352F316F L340F336E LH349F LXE328D LCR314D LCR312E323F SA312F340F L LRE336E336F336F LN XE320E LRR325F LCR323F LN314D CR324E L335F336F L323F568 FM LL336F XE374F L318F L390F320D L374F312E L349E L336E LNH329E L318F313F L340F L UHD349E L VG324E LN330F L352F XE VG314F CR320E L349F L336F LNXE329F L335F LCR320D320E316F314E LCR323E L352F-VG558336F LN329E LN321D LCR326F L323E SA320E LN323F OEM320F L330F336F L XE316E L568 FM315F LCR323E LN314E CR326F390F L323F L538330F LN313F336E L326F LN336E H349F320E RR325F
Material Handler
MH3295
Mobile Hyd Power Unit
336FMHPU329E336E HVG330F349E L HVG349E330FMHPU336F336EC7.1352FMHPU323F OEM390F
View More
Hex Based Spl Solution
330F OEM352F OEM320E
Warranty Information
Return Policy
Parts diagram for 506-5273
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
506-5273506-5273
506-5274506-5274
346-7969346-7969
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 506-5273
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 506-5273


Cat control handles are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific cat heavy equipment functions.

Attributes:
• PVC joystick with roller, trigger, and buttons
• Right hand joystick
• Hex size: 13.15 mm (0.518 in)
• Durable

Application:
Control handles are used in Cat heavy equipment to provide operator hydraulic control. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 506-5273
Material: PVC Plastic
View More
Compatible Models for part number 506-5273

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 318E L 352F 316F L 340F 336E LH 349F LXE 328D LCR 314D LCR 312E 323F SA 312F 340F L LRE 336E 336F 336F LN XE 320E LRR 325F LCR 323F LN 314D CR 324E L 335F 336F L 323F 568 FM LL 336F XE 374F L 318F L 390F 320D L 374F 312E L 349E L 336E LNH 329E L 318F 313F L 340F L UHD 349E L VG 324E LN 330F L 352F XE VG 314F CR 320E L 349F L 336F LNXE 329F L 335F LCR 320D 320E 316F 314E LCR 323E L 352F-VG 558 336F LN 329E LN 321D LCR 326F L 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 568 FM 315F LCR 323E LN 314E CR 326F 390F L 323F L 538 330F LN 313F 336E L 326F LN 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

336FMHPU 329E 336E HVG 330F 349E L HVG 349E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert