To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainGearsOther Gears123-2877: 341.91mm Outer Diameter Transfer Gear
Home
DrivetrainGearsOther Gears123-2877: 341.91mm Outer Diameter Transfer Gear
123-2877: 341.91mm Outer Diameter Transfer Gear
Cat® Transfer Gear
Brand: Cat
Product Images
123-2877: 341.91mm Outer Diameter Transfer Gear
Cat® Transfer Gear
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.
Application: Cat transfer gears are used for input/output gear systems and transfer gear systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.
Application: Cat transfer gears are used for input/output gear systems and transfer gear systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: STEEL
Outside Diameter (mm): 341.7
Number of Teeth: 35
Height (mm): 189.3
Bore Diameter (in): 1.4
Material: Low_Alloy Steel,Low Alloy Steel
Bore Diameter (mm): 35
Height (in): 7.45
Outside Diameter (in): 13.45
Units of MeasureUSMetric
Material Description: STEEL
Outside Diameter (mm): 341.7
Number of Teeth: 35
View More
Compatible Models
Compatible Models
Underground Art Truck
AD55AD30AD45BAE40 IIAD45
Power Module
TR43-E44TR43-C18LTR43
Soil Compactor
825H
Load Haul Dump
R2900GR2900
Wheel Dozer
824H834G834H834B
Oem Solutions
3412C
Landfill Compactor
836H826H836G836
Motor Grader
24H24M
Wheel Loader
988G988H
Industrial Engine
C9.3B
Powertrain
TR43E44-C13BLTR43M44-C13B
Engine - Generator Set
3508B
Bulldozer
834U834S
View More
Underground Art Truck
AD55AD30AD45BAE40 IIAD45
Warranty Information
Return Policy
Parts diagram for 123-2877
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 123-2877
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 123-2877
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.
Application: Cat transfer gears are used for input/output gear systems and transfer gear systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 123-2877
Units of Measure
USMetric
Material Description: STEEL
Outside Diameter (mm): 341.7
Number of Teeth: 35
Height (mm): 189.3
Bore Diameter (in): 1.4
Material: Low_Alloy Steel,Low Alloy Steel
Bore Diameter (mm): 35
Height (in): 7.45
Outside Diameter (in): 13.45
View More
Compatible Models for part number 123-2877
UNDERGROUND ART TRUCK
AD55 AD30 AD45B AE40 II AD45
POWER MODULE
TR43-E44 TR43-C18L TR43
SOIL COMPACTOR
825H
LOAD HAUL DUMP
R2900G R2900
WHEEL DOZER
824H 834G 834H 834B
OEM SOLUTIONS
3412C
LANDFILL COMPACTOR
836H 826H 836G 836
MOTOR GRADER
24H 24M
WHEEL LOADER
988G 988H
INDUSTRIAL ENGINE
C9.3B
POWERTRAIN
TR43E44-C13BL TR43M44-C13B
ENGINE - GENERATOR SET
3508B
BULLDOZER
834U 834S
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.