Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-2114: Permanent Coupling
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
124-2114: Permanent Coupling
124-2114: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Product Images
124-2114: Permanent Coupling
124-2114: Permanent Coupling
124-2114: Permanent Coupling
124-2114: Permanent Coupling
124-2114: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat Permanent Coupling ORFS – Straight Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat Permanent Coupling ORFS – Straight Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,Medium Pressure Hose,Carbon Steel,Alloy Zinc,High Pressure Hose,Low Pressure Hose
Coating: Zinc Plated
Shape: Straight
Connector Type: -6 ORFS FEMALE SWIVEL
Thread Size (in): 11/16-16
Length (mm): 56
Length (in): 2.2
Cut-Off Factor (mm): 31
Cut-Off Factor (in): 1.22
Recommended Hose Size (mm): 9.5
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, SAE J1402, COOLANT HOSE
Hex Size (mm): 20.6
Hex Size (in): 0.81
Seal Type: NBR 6V-8397, FKM 228-7089
Description: Permanent Coupling 6MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,Medium Pressure Hose,Carbon Steel,Alloy Zinc,High Pressure Hose,Low Pressure Hose
Coating: Zinc Plated
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30AE40 IIAD45
Wheel Tractor
639D627E623B627F631D631E623E623F651E621B657E637D637E621E621F633D
Wheel Saw
SW360BSW345B
Track Loader
973C
Soil Compactor
825C
Petroleum Engine
20163512E
Load Haul Dump
R1600R1700GR1600GR2900G
Water Delivery System
777GCAT WDS
Cold Planer
PC306BPC310B
Material Handler
MH3037MH3049
Off Highway Truck
777789D
Wheel Dozer
844824C
Landfill Compactor
826C
Motor Grader
24M140M
Power Pack
PP120
Wheel Loader
966F II972G980C980F966 GC950GC966F990 II966G950 GC990
Asphalt Paver
AP-1055FAP-1000F
Articulated Truck
D400E
Mini Hyd Excavator
307-A
Truck
785D777G
Wheel Scraper
657E
Spray Ar
CAT WDS
Excavator
307336D2 L330D LN330D L
View More
Underground Art Truck
AD30AE40 IIAD45
Warranty Information
Return Policy
Parts diagram for 124-2114
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
124-2114124-2114
6V-83976V-8397
124-2144124-2144
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 124-2114
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 124-2114

Cat Permanent Coupling ORFS – Straight Female Swivel

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 124-2114

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Medium Pressure Hose,Carbon Steel,Alloy Zinc,High Pressure Hose,Low Pressure Hose
Coating: Zinc Plated
Shape: Straight
Connector Type: -6 ORFS FEMALE SWIVEL
Thread Size (in): 11/16-16
Length (mm): 56
Length (in): 2.2
Cut-Off Factor (mm): 31
Cut-Off Factor (in): 1.22
Recommended Hose Size (mm): 9.5
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, SAE J1402, COOLANT HOSE
Hex Size (mm): 20.6
Hex Size (in): 0.81
Seal Type: NBR 6V-8397, FKM 228-7089
Description: Permanent Coupling 6MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 124-2114

UNDERGROUND ART TRUCK

AD30 AE40 II AD45

WHEEL TRACTOR

639D 627E 623B 627F 631D 631E 623E 623F 651E 621B 657E 637D 637E 621E 621F 633D

WHEEL SAW

SW360B SW345B

TRACK LOADER

973C

SOIL COMPACTOR

825C

PETROLEUM ENGINE

2016 3512E

LOAD HAUL DUMP

R1600 R1700G R1600G R2900G

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PC306B PC310B

MATERIAL HANDLER

MH3037 MH3049

OFF HIGHWAY TRUCK

777 789D

WHEEL DOZER

844 824C

LANDFILL COMPACTOR

826C

MOTOR GRADER

24M 140M

POWER PACK

PP120

WHEEL LOADER

966F II 972G 980C 980F 966 GC 950GC 966F 990 II 966G 950 GC 990

ASPHALT PAVER

AP-1055F AP-1000F

ARTICULATED TRUCK

D400E

MINI HYD EXCAVATOR

307-A

TRUCK

785D 777G

WHEEL SCRAPER

657E

SPRAY AR

CAT WDS

EXCAVATOR

307 336D2 L 330D LN 330D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert