Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsWear PlatesLiner Wear Plates125-4909: PLATE-WEAR
Home
Ground Engaging ToolsWear PlatesLiner Wear Plates
125-4909: PLATE-WEAR
125-4909: PLATE-WEAR

Brand: Cat

Product Images
125-4909: PLATE-WEAR
125-4909: PLATE-WEAR
125-4909: PLATE-WEAR
125-4909: PLATE-WEAR
125-4909: PLATE-WEAR

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 100
Inner Radius (mm): 840
Type: Radiused
Length (in): 17.587
Material: Structural Steel
Inner Radius (in): 33.071
Thickness (in): 0.315
Thickness (mm): 8
Width (in): 3.937
Length (mm): 446.7
Units of MeasureUSMetric
Width (mm): 100
Inner Radius (mm): 840
Type: Radiused
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322FM322DM322CM320FM318DM318CM322D MHM318C MHM318D MH
Excavator
M318M320
Material Handler
MH3022MH3024
View More
Wheeled Excavator
M322FM322DM322CM320FM318DM318CM322D MHM318C MHM318D MH
Warranty Information
Return Policy
Parts diagram for 125-4909
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 125-4909
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 125-4909
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 125-4909

Units of Measure

USMetric
Width (mm): 100
Inner Radius (mm): 840
Type: Radiused
Length (in): 17.587
Material: Structural Steel
Inner Radius (in): 33.071
Thickness (in): 0.315
Thickness (mm): 8
Width (in): 3.937
Length (mm): 446.7
View More
Compatible Models for part number 125-4909

WHEELED EXCAVATOR

M322F M322D M322C M320F M318D M318C M322D MH M318C MH M318D MH

EXCAVATOR

M318 M320

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert