Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainWheels125-5938: 1179mm Outer Diameter Front Wheel
Home
DrivetrainWheels
125-5938: 1179mm Outer Diameter Front Wheel
125-5938: 1179mm Outer Diameter Front Wheel

Cat® 1179mm Outer Diameter Front Wheel with Direct Hardened

Brand: Cat

Product Images
125-5938: 1179mm Outer Diameter Front Wheel
125-5938: 1179mm Outer Diameter Front Wheel
125-5938: 1179mm Outer Diameter Front Wheel
125-5938: 1179mm Outer Diameter Front Wheel
125-5938: 1179mm Outer Diameter Front Wheel

Cat® 1179mm Outer Diameter Front Wheel with Direct Hardened

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
125-5938125-5938
7I-56177I-5617
2M-97802M-9780
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 125-5938
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 125-5938

Units of Measure

USMetric
Material Description: Cast Steel
Outside Diameter (mm): 1,290
Length (mm): 449.22
Outside Diameter (in): 50.787
Length (in): 17.685
Material: Low Alloy Steel,Corrosion Preventative Fluid,Carbon Steel
View More
Compatible Models for part number 125-5938

TRUCK

793D 793B 793C 793F 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793D 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert