Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings128-3935: 134.65mm Inner Race And Roller Bearing
Home
DrivetrainDifferentialsDifferential Bearings
128-3935: 134.65mm Inner Race And Roller Bearing
128-3935: 134.65mm Inner Race And Roller Bearing

Cat® Cylindrical Roller Bearing

Brand: Cat

Product Images
128-3935: 134.65mm Inner Race And Roller Bearing
128-3935: 134.65mm Inner Race And Roller Bearing
128-3935: 134.65mm Inner Race And Roller Bearing
128-3935: 134.65mm Inner Race And Roller Bearing
128-3935: 134.65mm Inner Race And Roller Bearing

Cat® Cylindrical Roller Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 134.645
Inside Diameter (mm): 105.000
Height (mm): 20.000
Outside Diameter (in): 5.3009
Inside Diameter (in): 4.1338
Height (in): 0.787
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 134.645
Inside Diameter (mm): 105.000
Height (mm): 20.000
View More
Compatible Models
Compatible Models
Articulated Truck
740725C735B730 EJECTOR725730C2730730C735 OEM740B725C2735
Truck
785789793F CMD785G793793D793B793C793F789C789D789B785C785D793F OEM785B793F XQ
Spray Ar
CAT WDS
Tractor
776C784C784B
Ejector Truck
740730C2 EJ730730C740B
Off Highway Truck
789785789G793785D793D789D793F
Rotary Cutter
RC20
View More
Articulated Truck
740725C735B730 EJECTOR725730C2730730C735 OEM740B725C2735
Warranty Information
Return Policy
Parts diagram for 128-3935
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
128-3935128-3935
1M-55141M-5514
5F-70545F-7054
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 128-3935
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 128-3935

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 128-3935

Units of Measure

USMetric
Outside Diameter (mm): 134.645
Inside Diameter (mm): 105.000
Height (mm): 20.000
Outside Diameter (in): 5.3009
Inside Diameter (in): 4.1338
Height (in): 0.787
Material: Alloy Steel
View More
Compatible Models for part number 128-3935

ARTICULATED TRUCK

740 725C 735B 730 EJECTOR 725 730C2 730 730C 735 OEM 740B 725C2 735

TRUCK

785 789 793F CMD 785G 793 793D 793B 793C 793F 789C 789D 789B 785C 785D 793F OEM 785B 793F XQ

SPRAY AR

CAT WDS

TRACTOR

776C 784C 784B

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert