Cat® 114.68mm Inner Diameter Thrust Bearing Race used in Impeller Hub of Torque Converter
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat thrust races are designed to provide axial location to thrust needle roller and cage assemblies in support of large axial loads and high rotational speeds.
Attributes: • Outside diameter: 173.94 mm (6.848 in) • Inside diameter: 114.68 mm (4.5149 in) • Height: 3.96 mm (0.1559 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Hardened for added toughness. • Easy to install.
Application: Thrust races are used with thrust needle roller and cage assemblies and are designed to support high axial loads and rotational speeds. Typical applications for thrust races are wherever they are needed to axially locate thrust needle roller and cage assemblies, such as in transmission assemblies.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat thrust races are designed to provide axial location to thrust needle roller and cage assemblies in support of large axial loads and high rotational speeds.
Attributes: • Outside diameter: 173.94 mm (6.848 in) • Inside diameter: 114.68 mm (4.5149 in) • Height: 3.96 mm (0.1559 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Hardened for added toughness. • Easy to install.
Application: Thrust races are used with thrust needle roller and cage assemblies and are designed to support high axial loads and rotational speeds. Typical applications for thrust races are wherever they are needed to axially locate thrust needle roller and cage assemblies, such as in transmission assemblies.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 173.94
Inside Diameter (mm): 114.68
Height (mm): 3.96
Outside Diameter (in): 6.848
Inside Diameter (in): 4.5149
Height (in): 0.1559
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 173.94
Inside Diameter (mm): 114.68
Height (mm): 3.96
View More
Compatible Models
Compatible Models
Engine - Machine
C4.4
View More
Engine - Machine
C4.4
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat thrust races are designed to provide axial location to thrust needle roller and cage assemblies in support of large axial loads and high rotational speeds.
Attributes: • Outside diameter: 173.94 mm (6.848 in) • Inside diameter: 114.68 mm (4.5149 in) • Height: 3.96 mm (0.1559 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Hardened for added toughness. • Easy to install.
Application: Thrust races are used with thrust needle roller and cage assemblies and are designed to support high axial loads and rotational speeds. Typical applications for thrust races are wherever they are needed to axially locate thrust needle roller and cage assemblies, such as in transmission assemblies.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 130-3640
Units of Measure
USMetric
Outside Diameter (mm): 173.94
Inside Diameter (mm): 114.68
Height (mm): 3.96
Outside Diameter (in): 6.848
Inside Diameter (in): 4.5149
Height (in): 0.1559
Material: Alloy Steel
View More
Compatible Models for part number 130-3640
ENGINE - MACHINE
C4.4
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.