Cat® 114.73mm Internal Diameter Needle Roller Thrust Bearing Used for Torque Converter in Power Trains
Brand: Cat
Product Images
5P-4055: 157.78mm OD Needle Roller Thrust Bearing
Cat® 114.73mm Internal Diameter Needle Roller Thrust Bearing Used for Torque Converter in Power Trains
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.
Attributes: • Outside diameter: 157.78 mm (6.2118 in) • Inside diameter: 114.73 mm (4.5169 in) • Height: 9.525 mm (0.375 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Through hardened needle rollers ensure maximum bearing life. • Easy to install.
Application: Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods, Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.
Attributes: • Outside diameter: 157.78 mm (6.2118 in) • Inside diameter: 114.73 mm (4.5169 in) • Height: 9.525 mm (0.375 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Through hardened needle rollers ensure maximum bearing life. • Easy to install.
Application: Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods, Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 157.78
Inside Diameter (mm): 114.73
Height (mm): 9.525
Outside Diameter (in): 6.2118
Inside Diameter (in): 4.5169
Height (in): 0.375
Width (mm): 10
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 157.78
Inside Diameter (mm): 114.73
Height (mm): 9.525
View More
Compatible Models
Compatible Models
Engine - Machine
C4.4
Truck
777777B785B
Tractor
784B776B776
View More
Engine - Machine
C4.4
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.
Attributes: • Outside diameter: 157.78 mm (6.2118 in) • Inside diameter: 114.73 mm (4.5169 in) • Height: 9.525 mm (0.375 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Through hardened needle rollers ensure maximum bearing life. • Easy to install.
Application: Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods, Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-4055
Units of Measure
USMetric
Outside Diameter (mm): 157.78
Inside Diameter (mm): 114.73
Height (mm): 9.525
Outside Diameter (in): 6.2118
Inside Diameter (in): 4.5169
Height (in): 0.375
Width (mm): 10
Material: Alloy Steel
View More
Compatible Models for part number 5P-4055
ENGINE - MACHINE
C4.4
TRUCK
777 777B 785B
TRACTOR
784B 776B 776
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.