Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals132-8502: 30.40mm Height Bulk Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk Seal

Bulk Seal

Brand: Cat

Product Images
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk Seal

Bulk Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 132-8502
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 132-8502

Units of Measure

USMetric
Bulk Unit of Measure: M
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Overall Height (in): 11.97
Material: EPDM - Expanded Rubber,Carbon Steel
Overall Width (mm): 182
Design Type: Channel with Side Bulb
Overall Height (mm): 304
View More
Compatible Models for part number 132-8502

TRACK-TYPE TRACTOR

D7R D6T LGP D6R III D8 D8T D8R D7R LGP D8 GC D9T D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D8GC D7R II D6R D6T D6R LGP D7R XR

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D2 XHP 299D3 XE 299D3 299D2

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

SKID STEER LOADER

272D3 XE 272D3 272D2 272D2 XHP

INTEGRATED TOOLCARRIER

IT62G II IT38G II IT14G2 IT38H IT38G IT14G

INDUSTRIAL ENGINE

C4.4

EJECTOR TRUCK

740

COLD PLANER

PM820 PM825 PM822 PM620 PM622

COMPACT WHEEL LOADER

914G 914G2 908M 906M 907M

TELEHANDLER

TH330B TH560B TH407C TH337C TH220B TH360B TH355B TH350B TH580B TH414C TH406C TH336C TH340B TH514C TH417C TH460B

WHEEL LOADER

980 XE 962M Z 962 982XE 980K HLG 966 972K 972M 972 972L 950M Z 966 GC 907K 972 XE 966 XE 966XE 966K XE 980 982 950G II 906K 906M 980GC 950G 962G 950K 962L 962K 950M 950L 962M 972M XE 938G II 993K 966M XE 980XE 908K 908M 962G II 980L 980K 992K 972XE 980M 938G 938H 966L 966K 966M 950 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert