Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears132-9637: 43 Teeth Transmission Shaft Drive Gear
Home
DrivetrainTransmissions & ComponentsTransmission Gears
132-9637: 43 Teeth Transmission Shaft Drive Gear
132-9637: 43 Teeth Transmission Shaft Drive Gear

Cat® 43 Teeth Transmission Shaft Drive Gear is mounted on the input shaft, to distribute torque effectively to the power transmission drive

Brand: Cat

Product Images
132-9637: 43 Teeth Transmission Shaft Drive Gear
132-9637: 43 Teeth Transmission Shaft Drive Gear
132-9637: 43 Teeth Transmission Shaft Drive Gear
132-9637: 43 Teeth Transmission Shaft Drive Gear
132-9637: 43 Teeth Transmission Shaft Drive Gear

Cat® 43 Teeth Transmission Shaft Drive Gear is mounted on the input shaft, to distribute torque effectively to the power transmission drive

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 132-9637
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 132-9637

Units of Measure

USMetric
Outside Diameter (mm): 209.7
Inside Diameter (mm): 69.925
Width (mm): 152.3
Outside Diameter (in): 8.255
Inside Diameter (in): 2.752
Width (in): 5.996
View More
Compatible Models for part number 132-9637

MOTOR GRADER

140M 3 AWD 14L 12M 150 12M 3 AWD 163H 160M 3 AWD 135H NA 140M 3 140M 2 140 160 12M 3 12M 2 14 135H 160H NA 140M 160K 120M 160H 163H NA 160H ES 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert