Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications134-8876: Excavator Swivel Guard Plate
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
134-8876: Excavator Swivel Guard Plate
134-8876: Excavator Swivel Guard Plate

Cat® Excavator Swivel Guard Plate Used in Undercarriage

Brand: Cat

Product Images
134-8876: Excavator Swivel Guard Plate
134-8876: Excavator Swivel Guard Plate
134-8876: Excavator Swivel Guard Plate
134-8876: Excavator Swivel Guard Plate
134-8876: Excavator Swivel Guard Plate

Cat® Excavator Swivel Guard Plate Used in Undercarriage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

An Excavator Swivel Guard Plate is a protective shield that consists of a plate, brackets, and weld nuts that are welded together to be installed on the swivel joint of an Excavator, which allows it to rotate. The swivel guard plate is typically made of durable materials such as steel and is designed to prevent damage to the swivel joint from impacts, debris, or other hazards.

Attributes:
• High strength and wear resistance.
• Provided with 5 weld nuts to fit the fastener of size M12.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
An Excavator Swivel Guard Plate serves as a shielding component for the swivel joint in Undercarriage.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Excavator Swivel Guard Plate is a protective shield that consists of a plate, brackets, and weld nuts that are welded together to be installed on the swivel joint of an Excavator, which allows it to rotate. The swivel guard plate is typically made of durable materials such as steel and is designed to prevent damage to the swivel joint from impacts, debris, or other hazards.

Attributes:
• High strength and wear resistance.
• Provided with 5 weld nuts to fit the fastener of size M12.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
An Excavator Swivel Guard Plate serves as a shielding component for the swivel joint in Undercarriage.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Structural Steel,Alloy Mixed: Metal
Weight (kg): 13.55
Weight (lb): 29.87
Overall Length (mm): 660
Overall Width (mm): 424
Material Thickness (mm): 36
Thread Size (mm): M12X1.75 (5X)
Finish: Paint
Color: Black
Overall Length (in): 25.98
Overall Width (in): 16.69
Material Thickness (in): 1.42
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Structural Steel,Alloy Mixed: Metal
Weight (kg): 13.55
Weight (lb): 29.87
View More
Compatible Models
Compatible Models
Forestry Products
FM528FM528 LL
Hex Based Spl Solution
320E
Excavator
318E L317B LN320E L316F L323 GX320D2 GC318D2320C320D320D LN320E323 GC316F323GC315B L320E LRR319D L315D L323E L317325F LCR323D2 L320D2323F LN319D320D LRR315C318D2 L319C321D LCR323F323E SA320E LN323D318F L320323F OEM318B N320F L320D L316E L325318 GC323323E LN318C318F318B320D FMOTHER320D RR320D2 L317B L319D LN320 GX323F L323D L317 GC323D LN323D2320 GC320E RR325F
View More
Forestry Products
FM528FM528 LL
Warranty Information
Return Policy
Parts diagram for 134-8876
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert