To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications134-8878: Excavator Swivel Guard Plate
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications134-8878: Excavator Swivel Guard Plate
134-8878: Excavator Swivel Guard Plate
Cat® Excavator Swivel Guard Plate Used in Undercarriage
Brand: Cat
Product Images
134-8878: Excavator Swivel Guard Plate
Cat® Excavator Swivel Guard Plate Used in Undercarriage
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: An Excavator Swivel Guard Plate is a protective shield, that consists of a plate and brackets that are welded together to be installed on the swivel joint of an Excavator, which allows it to rotate. The swivel guard plate is typically made of durable materials such as steel and is designed to prevent damage to the swivel joint from impacts, debris, or other hazards.
Attributes: • Provided with 5 mounting holes to fit the fastener of size M12. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • High strength and wear resistance.
Applications: An Excavator Swivel Guard Plate serves as a shielding component for the swivel joint in Undercarriage, mostly used in CAT 312B, 314D, 315B, 315C, 315D, 316E, 316F, 317, 317B, 318, 318B, 318C, 318D, 318E, 318F, 319C, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321C, 321D, 323, 323D, 323E, 323F, 325, 325F, 330 and 528 Excavators, 315D, 320, 320D, 320E and 323D Oem Applications, 320D Material Handler.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Excavator Swivel Guard Plate is a protective shield, that consists of a plate and brackets that are welded together to be installed on the swivel joint of an Excavator, which allows it to rotate. The swivel guard plate is typically made of durable materials such as steel and is designed to prevent damage to the swivel joint from impacts, debris, or other hazards.
Attributes: • Provided with 5 mounting holes to fit the fastener of size M12. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • High strength and wear resistance.
Applications: An Excavator Swivel Guard Plate serves as a shielding component for the swivel joint in Undercarriage, mostly used in CAT 312B, 314D, 315B, 315C, 315D, 316E, 316F, 317, 317B, 318, 318B, 318C, 318D, 318E, 318F, 319C, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321C, 321D, 323, 323D, 323E, 323F, 325, 325F, 330 and 528 Excavators, 315D, 320, 320D, 320E and 323D Oem Applications, 320D Material Handler.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: An Excavator Swivel Guard Plate is a protective shield, that consists of a plate and brackets that are welded together to be installed on the swivel joint of an Excavator, which allows it to rotate. The swivel guard plate is typically made of durable materials such as steel and is designed to prevent damage to the swivel joint from impacts, debris, or other hazards.
Attributes: • Provided with 5 mounting holes to fit the fastener of size M12. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • High strength and wear resistance.
Applications: An Excavator Swivel Guard Plate serves as a shielding component for the swivel joint in Undercarriage, mostly used in CAT 312B, 314D, 315B, 315C, 315D, 316E, 316F, 317, 317B, 318, 318B, 318C, 318D, 318E, 318F, 319C, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321C, 321D, 323, 323D, 323E, 323F, 325, 325F, 330 and 528 Excavators, 315D, 320, 320D, 320E and 323D Oem Applications, 320D Material Handler.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 134-8878
Units of Measure
USMetric
Material: Steel,Structural Steel,Alloy Steel
Weight (kg): 13.44
Weight (lb): 29.63
Overall Length (mm): 660
Overall Width (mm): 426
Material Thickness (mm): 36
Hole Size (mm): 16 (5X)
Finish: Paint
Color: Black
Overall Length (in): 25.98
Overall Width (in): 16.78
Material Thickness (in): 1.42
Hole Size (in): 0.61 (5X)
View More
Compatible Models for part number 134-8878
FORESTRY PRODUCTS
FM528 FM528 LL
HEX BASED SPL SOLUTION
320E
EXCAVATOR
318E L 320E L 317B LN 316F L 323 GX 320D2 GC 318D2 320C 320D 320D LN 320E 323 GC 323GC 316F 315B L 320E LRR 319D L 315D L 323E L 325F LCR 317 323D2 L 320D2 323F LN 320D LRR 319D 318D2 L 315C 321D LCR 319C 323F 323E SA 320E LN 323D 320 318F L 323F OEM 318B N 320F L 320D L 316E L 325 318 GC 323E LN 323 318C 318F 318B 320D FM OTHER 320D RR 320D2 L 317B L 319D LN 323F L 320 GX 323D L 317 GC 323D LN 323D2 320 GC 320E RR 325F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.