Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesAbrasivesDiscs138-4528: Bristle Disc
Home
Workshop SuppliesAbrasivesDiscs
138-4528: Bristle Disc
138-4528: Bristle Disc

Bristle Disc (Green)

Brand: Cat

Product Images
138-4528: Bristle Disc
138-4528: Bristle Disc

Bristle Disc (Green)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 138-4528

Units of Measure

USMetric
Color: Green
Grit: 50
Shaft Size (mm): 6.4
Diameter (mm): 51,50.8
Maximum Operating Speed (RPM): 25,000
Optimum Operating Speed (RPM): 18,000
Shaft Size (in): 1/4
Diameter (in): 2.0,2.0
Application: carbon removal, weld discoloration clean up or where coating removal discs are used
Size (mm): 2
Size (in): 2
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert