Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home139-8883: Cover Assembly
Home139-8883: Cover Assembly
139-8883: Cover Assembly

Cat® Cover Assembly (Air Cleaner)

Brand: Cat

Product Images
139-8883: Cover Assembly
139-8883: Cover Assembly
139-8883: Cover Assembly
139-8883: Cover Assembly
139-8883: Cover Assembly

Cat® Cover Assembly (Air Cleaner)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
139-8883139-8883
142-1340142-1340
131-8829131-8829
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 139-8883
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 139-8883

Units of Measure

USMetric
Width (mm): 381.5
Height (mm): 381.5
Type: Round
Latch Quantity: 6
Dust Tube (mm): 99,999.99
Depth (mm): 96.5
Depth (in): 3.799
Width (in): 15.02
Dust Tube (in): 3,937.008
Height (in): 15.02
View More
Compatible Models for part number 139-8883

UNDERGROUND ART TRUCK

AD60

GENERATOR SET

XQ425 C9 C13 XQ375 3406C C13 XQ350 3512

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM

PETROLEUM ENGINE

C9

SITE PREP TRACTOR

2864C 586C

EJECTOR TRUCK

740 730C2 EJ 740B 730C

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

24M

GEN SET ENGINE

3406C

ARTICULATED TRUCK

745C 730 EJECTOR 725 730C2 740C 740B 740 735C 740 GC 735B 745 730 730C 735 OEM 735

TRACK FELLER BUNCHER

TK1051 522 521

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

352F 345B II 345B L 345D L 349F L 349F LXE 349D L 349D2 L 349D2 352F-VG 345C L 349E L 345D L VG 345C MH 349E L VG 349D 352F XE VG 349E 345B 349F 345C 345D

MOBILE HYD POWER UNIT

349E L HVG 349E 345D 345C 349D L 349D2 352FMHPU 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert