Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings140-9338: 83.20mm Height Boot
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
140-9338: 83.20mm Height Boot
140-9338: 83.20mm Height Boot

Boot (Joystick Control Lever)

Brand: Cat

Product Images
140-9338: 83.20mm Height Boot
140-9338: 83.20mm Height Boot
140-9338: 83.20mm Height Boot
140-9338: 83.20mm Height Boot
140-9338: 83.20mm Height Boot

Boot (Joystick Control Lever)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 140-9338
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 140-9338

Units of Measure

USMetric
Material Description: EPDM
Length (mm): 137
Width (mm): 47
Height (mm): 83
Inside Diameter (mm): 12
Length (in): 5.40
Width (in): 1.85
Height (in): 3.28
Inside Diameter (in): 0.48
View More
Compatible Models for part number 140-9338

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

PAVING COMPACTOR

CC2.7 C13 MARINE MG630 CB2.7 CB2.5 CB-22B

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CB1.8 CB1.7

RECLAIMER MIXER

RM-300

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-360B PS-360C PS-150C PS-150B PF-290B

TRUCK

MT4400D AC

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 553C 2670D 2470C

SITE PREP TRACTOR

2864C 586C

SOIL COMPACTOR

CP7 CP5 CS44B CS12 GC CP44B CS10 GC CP12 GC CS54B CP11 CP13 CS64B CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS5 CS11 GC

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CCS7 CB-24B CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CP-64 CS-56 CS-431C CS11 GC CS-54 CS-44B CS512 GC CS54B CP-54 CP-56 CP-573E CP-533D CB1.8 CB1.7 CP-533E CP54B CS7 CS-323C CS-44 CS-34 CP-44 CS-433E CS-663E CP11 GC CS-433C CS-54B CS-583E CP-34 CS-531D CS-583C CS-583D CB-334E CB-334D CP-663E CC4.0 CP-433C CP-433E CS-423E CB-335E CS-64B CB-335D CP-323C CS10 GC CS-573D CS-573E CS-533D CS-533E CP-54B CS-683E CS-76 CS-74 CS44B CP-563E CP-76 CP-563D CB4.0 CS-563C CS-563D CB4.4 CP-563C CS-563E CP12 GC CP-74 CS-64 CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert