Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits142-0404: Front Housing Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits142-0404: Front Housing Install Gasket Kit
142-0404: Front Housing Install Gasket Kit

Front Structure Kit

Brand: Cat

Product Images
142-0404: Front Housing Install Gasket Kit
142-0404: Front Housing Install Gasket Kit
142-0404: Front Housing Install Gasket Kit

Front Structure Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1W-3900: Engine Front Housing Gasket
1W-3900: Engine Front Housing GasketQuantity: 1
7N-2995: 0.8mm Thick Magneto Gasket
7N-2995: 0.8mm Thick Magneto GasketQuantity: 1
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-RingQuantity: 1
2K-3967: 0.79mm Thick Flange Gasket
2K-3967: 0.79mm Thick Flange GasketQuantity: 1
6N-7887: 0.76mm Thick Engine Front Cover Gasket
6N-7887: 0.76mm Thick Engine Front Cover GasketQuantity: 1
2P-0220: 1.57mm Thick Water Pump Gasket
2P-0220: 1.57mm Thick Water Pump GasketQuantity: 1
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft LockQuantity: 1
8M-1051: 81.13mm Outer Diameter Lip Type Seal
8M-1051: 81.13mm Outer Diameter Lip Type SealQuantity: 1
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-RingQuantity: 2
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
6L-5270: 0.8mm Thick Magneto Gasket
6L-5270: 0.8mm Thick Magneto GasketQuantity: 1
2P-2720: 1.2mm Rubber Two Bolt Gasket
2P-2720: 1.2mm Rubber Two Bolt GasketQuantity: 1
362-8853: 63.37mm Internal Diameter Crankshaft
362-8853: 63.37mm Internal Diameter CrankshaftQuantity: 1
8N-0110: 0.8mm Thick Front Housing Plate Gasket
8N-0110: 0.8mm Thick Front Housing Plate GasketQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 142-0404
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 142-0404

GENERATOR

SR4

GENERATOR SET

G3306 G3306B

GAS ENGINE

G3304 G3306B G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced