Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings143-4642: 114.30mm Internal Diameter Special Ball Bearing
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
143-4642: 114.30mm Internal Diameter Special Ball Bearing
143-4642: 114.30mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
143-4642: 114.30mm Internal Diameter Special Ball Bearing
143-4642: 114.30mm Internal Diameter Special Ball Bearing
143-4642: 114.30mm Internal Diameter Special Ball Bearing
143-4642: 114.30mm Internal Diameter Special Ball Bearing
143-4642: 114.30mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
143-4642143-4642
3K-14323K-1432
3P-70193P-7019
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 143-4642
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 143-4642

Units of Measure

USMetric
Outside Diameter (mm): 158.725
Inside Diameter (mm): 114.3
Height (mm): 22.22
Outside Diameter (in): 6.249
Inside Diameter (in): 4.500
Height (in): 0.875
Material: Alloy Steel
View More
Compatible Models for part number 143-4642

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert