Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareNuts144-0806: Track Nut
HomeUndercarriageUndercarriage HardwareNuts144-0806: Track Nut
144-0806: Track Nut

Cat® Track Nut Square, M27 Thread Size, 2mm Thread Pitch

Brand: Cat

Product Images
144-0806: Track Nut
144-0806: Track Nut
144-0806: Track Nut
144-0806: Track Nut
144-0806: Track Nut

Cat® Track Nut Square, M27 Thread Size, 2mm Thread Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-0806

Units of Measure

USMetric
Thickness (mm): 27.0
Thickness (in): 1.063
Thread: RH Fine
Nut Type: Square
Thread Size (in - TPI) (in): M27-2
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Coating: Zinc Phosphate + Oil
Class or Grade: Iso 898-2 Class 12
Thread Size (mm): M27
Thread Size (dia x pitch) (mm): M27x2
Drive (mm): 38.0
Drive (in): 1.496
View More
Compatible Models for part number 144-0806

ROTARY/TRACK DRILLS

MD6540

EXCAVATOR

365C L 374 374F 345B II 345C L 365B L 365C L MH 365B II 365C 374F L 374D L 345C 365B

MOBILE HYD POWER UNIT

385C 365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced