This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • Single pole double throw • Stainless steel riveted • 3 position, pull out to change position • Black, red, and white 16 AWG wires covered by yellow sleeving with a sealing plug, 3 Pin connector • 28 Volts • Label switch function, Part No., change level, Date code on yellow sleeving • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistance
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used for locking or hood tilt actuation.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • Single pole double throw • Stainless steel riveted • 3 position, pull out to change position • Black, red, and white 16 AWG wires covered by yellow sleeving with a sealing plug, 3 Pin connector • 28 Volts • Label switch function, Part No., change level, Date code on yellow sleeving • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistance
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used for locking or hood tilt actuation.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 0.64
Length (in): 1.01 (toggle switch to keyway)
Material: Polyamide Plastic
Overall Width (mm): 16.1
Overall Length (in): 10.87
Thread Size (in): 15/32-32
Overall Height (mm): 32.3
Temperature (°C): -40 TO 85
Connector Type: 3 Pin DT
Temperature (°F): -40 TO 185
Overall Height (in): 1.28
Wire Length (in): 6.1
Overall Length (mm): 276
Wire Length (mm): 155
Length (mm): 26.7 (toggle switch to keyway)
Units of MeasureUSMetric
Overall Width (in): 0.64
Length (in): 1.01 (toggle switch to keyway)
Material: Polyamide Plastic
View More
Compatible Models
Compatible Models
Pumper
SPF743
Underground Art Truck
AD63
Wheel Tractor
657G627G637G
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38G IIIT38G
Wheel Harvester
580B550B550560B570570B580
Engine
3516E3512B
Soil Compactor
825G
Petroleum Engine
20163512E
Ejector Truck
740730
Wheel Dozer
824G824G II
Cold Planer
PM820PM825PM822PM620PM622
Landfill Compactor
826G
Rotary Cutter
RC20
Wheel Loader
972G972H950G II950G962H962G950H972G II938G II980G II962G II980H980G938G966H966G994F994H966G II
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • Single pole double throw • Stainless steel riveted • 3 position, pull out to change position • Black, red, and white 16 AWG wires covered by yellow sleeving with a sealing plug, 3 Pin connector • 28 Volts • Label switch function, Part No., change level, Date code on yellow sleeving • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistance
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used for locking or hood tilt actuation.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 146-0240
Units of Measure
USMetric
Overall Width (in): 0.64
Length (in): 1.01 (toggle switch to keyway)
Material: Polyamide Plastic
Overall Width (mm): 16.1
Overall Length (in): 10.87
Thread Size (in): 15/32-32
Overall Height (mm): 32.3
Temperature (°C): -40 TO 85
Connector Type: 3 Pin DT
Temperature (°F): -40 TO 185
Overall Height (in): 1.28
Wire Length (in): 6.1
Overall Length (mm): 276
Wire Length (mm): 155
Length (mm): 26.7 (toggle switch to keyway)
View More
Compatible Models for part number 146-0240
PUMPER
SPF743
UNDERGROUND ART TRUCK
AD63
WHEEL TRACTOR
657G 627G 637G
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H IT38G II IT38G
WHEEL HARVESTER
580B 550B 550 560B 570 570B 580
ENGINE
3516E 3512B
SOIL COMPACTOR
825G
PETROLEUM ENGINE
2016 3512E
EJECTOR TRUCK
740 730
WHEEL DOZER
824G 824G II
COLD PLANER
PM820 PM825 PM822 PM620 PM622
LANDFILL COMPACTOR
826G
ROTARY CUTTER
RC20
WHEEL LOADER
972G 972H 950G II 950G 962H 962G 950H 972G II 938G II 980G II 962G II 980H 980G 938G 966H 966G 994F 994H 966G II