Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins148-7871: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
148-7871: Linkage Pin
148-7871: Linkage Pin

Cat® 50.8mm Outside Diameter Linkage Pin for Bucket Control and Steering Cylinder

Brand: Cat

Product Images
148-7871: Linkage Pin
148-7871: Linkage Pin
148-7871: Linkage Pin
148-7871: Linkage Pin
148-7871: Linkage Pin

Cat® 50.8mm Outside Diameter Linkage Pin for Bucket Control and Steering Cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
148-7871148-7871
9M-13289M-1328
7K-95467K-9546
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 148-7871
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 148-7871

Units of Measure

USMetric
Material: Steel,Alloy Steel,Structural Steel
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 51
Pin Diameter (in): 2.01
Length (mm): 190
Length (in): 7.48
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 148-7871

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 924G 938M 926 930G 924K 926M 930H 938 930K 924GZ 924HZ 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert