Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home149-7665: 1120 mm (44 in)
Home149-7665: 1120 mm (44 in)
149-7665: 1120 mm (44 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Product Images
149-7665: 1120 mm (44 in)
149-7665: 1120 mm (44 in)
149-7665: 1120 mm (44 in)
149-7665: 1120 mm (44 in)
149-7665: 1120 mm (44 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 149-7665
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 149-7665

Units of Measure

USMetric
Fork Tine Width (mm): 100
Material: Carbon Steel
Fork Tine Thickness (mm): 50
Fork Tine Weight (lb): 110.2
Number of Forks: 1
Fork Tine Weight (kg): 50
Fork Tine Height (in): 21.3
Machine Type: Compact Wheel Loader
Fork Tine Height (mm): 541
Number Of Tine: 1
Fork Tine Thickness (in): 2
Fork Tine Width (in): 3.9
Fork Tine Length (mm): 1,120
Overall Length (mm): 1,194
Fork Tine Length (in): 44
View More
Compatible Models for part number 149-7665

COMPACT WHEEL LOADER

906M 907M 902 907H 906H 907H2 906 906H2 904B

WHEEL LOADER

907K 906K 907 906M 906

TELEHANDLER

TH210 TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert