Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTools Boxes152-7997: Plastic Divided Utility Boxes with Hinged Lids
Home
Workshop SuppliesToolsTools Boxes
152-7997: Plastic Divided Utility Boxes with Hinged Lids
152-7997: Plastic Divided Utility Boxes with Hinged Lids

Plastic Divided Utility Boxes with Hinged Lids

Brand: Cat

Product Images
152-7997: Plastic Divided Utility Boxes with Hinged Lids
152-7997: Plastic Divided Utility Boxes with Hinged Lids

Plastic Divided Utility Boxes with Hinged Lids

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 152-7997

Units of Measure

USMetric
Length (mm): 470
Length (in): 18.504
Number of Compartments: 21
Width (mm): 77
Width (in): 3.031
Thickness (mm): 77
Height (mm): 332
Height (in): 13.071
Color: Yellow
Thickness (in): 3.03
Weight (kg): 1.51
Weight (lb): 3.329
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert