Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home153-4875: SHOE-M TRACK
Home153-4875: SHOE-M TRACK
153-4875: SHOE-M TRACK

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint

Brand: Cat

Product Images
153-4875: SHOE-M TRACK
153-4875: SHOE-M TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 153-4875

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


Attributes:

  • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

View More
Specifications for part number 153-4875

Units of Measure

USMetric
Shoe Width (mm): 710.0
Number of Grousers: Single
Material: Boron Steel
Bolt Hole Diameter (in): 1.404
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 225.52
Shoe Bolt Hole Spacing C (mm): 291.52
Bolt Hole Diameter (mm): 35.65
Shoe Width (in): 27.953
Shoe Bolt Hole Spacing A (mm): 94
Plate Thickness (in): 0
View More
Compatible Models for part number 153-4875

TRACK-TYPE TRACTOR

D11N D11R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced