Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings154-3060: 132.138mm Inner Diameter Outer Race
Home
DrivetrainTorque Converters & ComponentsTorque Converter Bearings
154-3060: 132.138mm Inner Diameter Outer Race
154-3060: 132.138mm Inner Diameter Outer Race

Cat® 132.138mm Inner Diameter Outer Race for Roller Bearing used in Torque Converter

Brand: Cat

Product Images
154-3060: 132.138mm Inner Diameter Outer Race
154-3060: 132.138mm Inner Diameter Outer Race
154-3060: 132.138mm Inner Diameter Outer Race
154-3060: 132.138mm Inner Diameter Outer Race
154-3060: 132.138mm Inner Diameter Outer Race

Cat® 132.138mm Inner Diameter Outer Race for Roller Bearing used in Torque Converter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
154-3060154-3060
172-4311172-4311
6V-91916V-9191
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 154-3060
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 154-3060

Units of Measure

USMetric
Outside Diameter (mm): 140.058
Inside Diameter (mm): 132.138
Height (mm): 20
Outside Diameter (in): 5.514
Inside Diameter (in): 5.202
Height (in): 0.787
Material: Alloy Steel
View More
Compatible Models for part number 154-3060

UNDERGROUND ART TRUCK

AD30

ARTICULATED TRUCK

725C 725 730 725C2 735

TRUCK ENGINE

C9 C13 C15

INDUSTRIAL ENGINE

C11 C13 C15 C9

PETROLEUM ENGINE

C9

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

730

PETROLEUM PACKAGE

TH31-C9P TH35-C13T TH31-C9T TH35-C15T TH31-E61 TH35-C15I TH35-E81 TH31-C9I TH35-C11I TH35-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert