Cat® Secondary Shutdown Toggle Switch serve as a backup shutdown mechanism in case the primary shutdown fails
Brand: Cat
Product Images
158-6634: Secondary Shutdown Toggle Switch
Cat® Secondary Shutdown Toggle Switch serve as a backup shutdown mechanism in case the primary shutdown fails
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • Single pole double throw • Stainless steel riveted • 3 position • Black, red, and white 16 AWG wires covered by yellow sleeving with a sealing plug, 3 Pin connector • 28 Volts • Label switch function, Part No., change level, Date code on yellow sleeving • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistance
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used in ground level shutdowns (access lights, engine shutdown).
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • Single pole double throw • Stainless steel riveted • 3 position • Black, red, and white 16 AWG wires covered by yellow sleeving with a sealing plug, 3 Pin connector • 28 Volts • Label switch function, Part No., change level, Date code on yellow sleeving • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistance
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used in ground level shutdowns (access lights, engine shutdown).
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 0.64
Length (in): 0.69 (toggle switch to keyway)
Material: Polyamide Plastic
Overall Width (mm): 16.1
Thread Size (in): 15/32-32
Overall Length (in): 12.39
Overall Height (mm): 32.3
Temperature (°C): -40 TO 85
Connector Type: 3 Pin 1 Sealing plug DT
Temperature (°F): -40 TO 185
Overall Height (in): 1.28
Wire Length (in): 7.87
Overall Length (mm): 314.6
Wire Length (mm): 200
Length (mm): 17.5 (toggle switch to keyway)
Units of MeasureUSMetric
Overall Width (in): 0.64
Length (in): 0.69 (toggle switch to keyway)
Material: Polyamide Plastic
View More
Compatible Models
Compatible Models
Shovel Logger
345C
Integrated Toolcarrier
IT62G IIIT62HIT38G II
Track Loader
973D963D953D
Soil Compactor
825H825C815F II815B815F825G II
Backhoe Loader
450E420D
Wheel Dozer
844834G834H824H824C814F II854G814F854K824G II844H
Off Highway Truck
793D789D
Material Handler
M325D MHM325D L MH
Landfill Compactor
826G II816F II836H836G826C826H816F
Wheel Loader
966F II972H972K950G II962H950H990H993972G II938G II993K980G II988G988H962G II980C980F980H980G992G980K992K966D966F966E990 II966H994F966G II
Description: Cat components make certain that your equipment is operating at an optimal level. Cat toggle switch assemblies are electrical switches that are manually actuated by a mechanical lever, handle, or rocking mechanism.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • Single pole double throw • Stainless steel riveted • 3 position • Black, red, and white 16 AWG wires covered by yellow sleeving with a sealing plug, 3 Pin connector • 28 Volts • Label switch function, Part No., change level, Date code on yellow sleeving • Heavy duty construction • Easily operated • High precision for consistent performance • Water resistance
Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used in ground level shutdowns (access lights, engine shutdown).
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 158-6634
Units of Measure
USMetric
Overall Width (in): 0.64
Length (in): 0.69 (toggle switch to keyway)
Material: Polyamide Plastic
Overall Width (mm): 16.1
Thread Size (in): 15/32-32
Overall Length (in): 12.39
Overall Height (mm): 32.3
Temperature (°C): -40 TO 85
Connector Type: 3 Pin 1 Sealing plug DT
Temperature (°F): -40 TO 185
Overall Height (in): 1.28
Wire Length (in): 7.87
Overall Length (mm): 314.6
Wire Length (mm): 200
Length (mm): 17.5 (toggle switch to keyway)
View More
Compatible Models for part number 158-6634
SHOVEL LOGGER
345C
INTEGRATED TOOLCARRIER
IT62G II IT62H IT38G II
TRACK LOADER
973D 963D 953D
SOIL COMPACTOR
825H 825C 815F II 815B 815F 825G II
BACKHOE LOADER
450E 420D
WHEEL DOZER
844 834G 834H 824H 824C 814F II 854G 814F 854K 824G II 844H
OFF HIGHWAY TRUCK
793D 789D
MATERIAL HANDLER
M325D MH M325D L MH
LANDFILL COMPACTOR
826G II 816F II 836H 836G 826C 826H 816F
WHEEL LOADER
966F II 972H 972K 950G II 962H 950H 990H 993 972G II 938G II 993K 980G II 988G 988H 962G II 980C 980F 980H 980G 992G 980K 992K 966D 966F 966E 990 II 966H 994F 966G II
330D MH M325D MH 345C L 345C 325D L 325D MH 385C L MH 330D 345C MH M325D L MH 330D L
MOBILE HYD POWER UNIT
345C 336D L 336D 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.