BackHomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories3E-5169: Red Color Toggle Switch Guard
BackHome
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories3E-5169: Red Color Toggle Switch Guard
3E-5169: Red Color Toggle Switch Guard
Product Images
3E-5169: Red Color Toggle Switch Guard
Cat® Steel Casting Toggle Switch Guard with Plastic Cover
Brand: Cat
Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 3E-5169
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-5169
Description: Guard provides protection for toggle switches used in Cat heavy duty equipment.
Attributes: • Steel toggle guard with plastic cover • Cover color: Red
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-5169
Units of Measure
USMetric
Width (mm): 27.9
Height (mm): 17.1
Length (in): 1.78
Material: Low Alloy Steel,Polyester Plastic
Thickness (in): 0.67
Thickness (mm): 17.1
Length (mm): 45.2
Width (in): 1.1
Height (in): 0.67
View More
Compatible Models for part number 3E-5169
PUMPER
SCT673 SPS342 SPT343 SPT342
UNDERGROUND ART TRUCK
AD60
INTEGRATED TOOLCARRIER
IT38G II IT38H
LOAD HAUL DUMP
R1600H R2900G
MATERIAL HANDLER
MH3260
OFF HIGHWAY TRUCK
777 793F 798 AC 785D 789 793 798 777G 777E 796 AC 794 AC
316F L 336D2 LXE 323F SA 312C 336F 320D2 320D3 FM548 312F GC 374F L 313D2 GC 311C 390D 320D L 325C L 322C 390D L 385C FS 345C 349F L 385C L 320D GC 326D2 352F-VG 323D2 L 315C 330C L 326F L 374D L 312D2 L 312C L 313D2 FM558 330C FM 324D L 325C 349F 312D2 312D2 GC 352F 330D MH 349D2 L 325F LCR M325D MH 318D2 L 319C 336F L 318F L 345C L 318C 323D L 330D2 L 311F LRR 330F L 326D2 L 385B 385C 336D2 XE 330C LN 320C 320D 365C L 325D MH 313F LGC 385C L MH 321D LCR 330F 365B II 329D2 L 330C 330D 390F L 374 329D2 323F L 365B L 345C MH M325D L MH 365C 326F LN 365B
VIBRATORY COMPACTOR
CS-54 CB-536D
MOBILE HYD POWER UNIT
330D2
WHEEL TRACTOR
631E 631G 623G 657E 621G 627G 637G
GENERATOR SET
C4.4
RECLAIMER MIXER
RM-500
TRACK LOADER
973D 963D 953D
SOIL COMPACTOR
825H 825K 815K 815 815F
EJECTOR TRUCK
740 730 D400E II
WHEEL DOZER
834H 824H 824K 814K 814F 814 854G 844H
LANDFILL COMPACTOR
836 816K 836H 836K 816 826H 826K 816F
COMPACT WHEEL LOADER
930 938 926
WHEEL LOADER
966 972H 972M 972 966 GC 980 950G II 962H 950H 950K 962L 986K 962K 950M 962M 980G II 966H 966L 966K 930K 966M 930M 982 XE 980 XE 962M Z 950M Z 950GC 814K 950 GC 972G II 972M XE 938G II 993K 966M XE 924K 962G II 980H 980M 938H 938K 938M 926M 994H 966G II 982M
Description: Guard provides protection for toggle switches used in Cat heavy duty equipment.
Attributes: • Steel toggle guard with plastic cover • Cover color: Red
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-5169
Units of Measure
USMetric
Width (mm): 27.9
Height (mm): 17.1
Length (in): 1.78
Material: Low Alloy Steel,Polyester Plastic
Thickness (in): 0.67
Thickness (mm): 17.1
Length (mm): 45.2
Width (in): 1.1
Height (in): 0.67
View More
Compatible Models for part number 3E-5169
PUMPER
SCT673 SPS342 SPT343 SPT342
UNDERGROUND ART TRUCK
AD60
INTEGRATED TOOLCARRIER
IT38G II IT38H
LOAD HAUL DUMP
R1600H R2900G
MATERIAL HANDLER
MH3260
OFF HIGHWAY TRUCK
777 793F 798 AC 785D 789 793 798 777G 777E 796 AC 794 AC
316F L 336D2 LXE 323F SA 312C 336F 320D2 320D3 FM548 312F GC 374F L 313D2 GC 311C 390D 320D L 325C L 322C 390D L 385C FS 345C 349F L 385C L 320D GC 326D2 352F-VG 323D2 L 315C 330C L 326F L 374D L 312D2 L 312C L 313D2 FM558 330C FM 324D L 325C 349F 312D2 312D2 GC 352F 330D MH 349D2 L 325F LCR M325D MH 318D2 L 319C 336F L 318F L 345C L 318C 323D L 330D2 L 311F LRR 330F L 326D2 L 385B 385C 336D2 XE 330C LN 320C 320D 365C L 325D MH 313F LGC 385C L MH 321D LCR 330F 365B II 329D2 L 330C 330D 390F L 374 329D2 323F L 365B L 345C MH M325D L MH 365C 326F LN 365B
VIBRATORY COMPACTOR
CS-54 CB-536D
MOBILE HYD POWER UNIT
330D2
WHEEL TRACTOR
631E 631G 623G 657E 621G 627G 637G
GENERATOR SET
C4.4
RECLAIMER MIXER
RM-500
TRACK LOADER
973D 963D 953D
SOIL COMPACTOR
825H 825K 815K 815 815F
EJECTOR TRUCK
740 730 D400E II
WHEEL DOZER
834H 824H 824K 814K 814F 814 854G 844H
LANDFILL COMPACTOR
836 816K 836H 836K 816 826H 826K 816F
COMPACT WHEEL LOADER
930 938 926
WHEEL LOADER
966 972H 972M 972 966 GC 980 950G II 962H 950H 950K 962L 986K 962K 950M 962M 980G II 966H 966L 966K 930K 966M 930M 982 XE 980 XE 962M Z 950M Z 950GC 814K 950 GC 972G II 972M XE 938G II 993K 966M XE 924K 962G II 980H 980M 938H 938K 938M 926M 994H 966G II 982M
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.