Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth159-0559: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
159-0559: Bucket Tip
159-0559: Bucket Tip

Cat® J550 Penetration Plus Excavator Bucket Tip

Brand: Cat

Product Images
159-0559: Bucket Tip
159-0559: Bucket Tip
159-0559: Bucket Tip
159-0559: Bucket Tip
159-0559: Bucket Tip
159-0559: Bucket Tip

Cat® J550 Penetration Plus Excavator Bucket Tip

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
159-0559159-0559
107-8559107-8559
107-3378107-3378
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-0559
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-0559

Units of Measure

USMetric
Tip Size: J550
Tip Length (mm): 370
Wear or Durability: Standard
Overall Length (in): 14.567
Size: J550
Rear Width (mm): 165.4
Front Width (in): 5.945
Front Width (mm): 151
Shape: Penetration Plus
Rear Width (in): 6.512
Series: J Series
Rear Height (mm): 164
Overall Length (mm): 370
Rear Height (in): 6.457
View More
Compatible Models for part number 159-0559

GENERATOR SET

3512 3512B

BUCKET

BUCKET

EXCAVATOR

349 GC 340 345B II 345D L 349 349D L 336 GC 345 329F L 336D2 XE 329D L 336D2 LXE 330C LN 336D 324D 349D2 L 365C L 326D2 349D2 352 350 336D2 L 355 330C L 340D2 L 326F L 336D L 336D2 330F 345C L 349E L 330 GC 365B II 329D2 L 326F 330 329D2 336D2 GC 340D L 330D2 L 336D2 L XE 336 333 330F L 349D 326D2 L 324D L 365C 326F LN 345C 345D 345 GC

View More
Related parts
107-3378
107-3378: Grooved Pin
Check Price
107-8559
107-8559: Tip Pin Retainer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert