Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home159-4033: SHOE TRACK
Home159-4033: SHOE TRACK
159-4033: SHOE TRACK

Cat® Track Shoe Double Grouser, 510mm Wide, Regular Joint

Brand: Cat

Product Images
159-4033: SHOE TRACK
159-4033: SHOE TRACK

Cat® Track Shoe Double Grouser, 510mm Wide, Regular Joint

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-4033

Units of Measure

USMetric
Shoe Width (mm): 510.0
Material: Boron Steel
Plate Thickness (mm): 0
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 103.8
Shoe Bolt Hole Spacing C (mm): 143.8
Shoe Width (in): 20.079
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 57
Hole Type: Round
Number of Grousers: Double
Bolt Hole Diameter (in): 0.669
Clipped: No
Bolt Hole Diameter (mm): 17
View More
Compatible Models for part number 159-4033

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced