Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables159-8052: Bulk Cable-Electrical
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables
159-8052: Bulk Cable-Electrical
159-8052: Bulk Cable-Electrical

Cat® Bulk Cable-Electrical

Brand: Cat

Custom Length
Product Images
159-8052: Bulk Cable-Electrical
159-8052: Bulk Cable-Electrical
159-8052: Bulk Cable-Electrical
159-8052: Bulk Cable-Electrical
159-8052: Bulk Cable-Electrical

Cat® Bulk Cable-Electrical

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-8052
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-8052

Units of Measure

USMetric
Standard Color: Black
Bulk Unit of Measure: CM
Outside Diameter (mm): 18.5
Temperature (°C): -40° TO +125°
Wire Gauge (AWG): 000
Outside Diameter (in): 0.74
Temperature (°F): -40° TO +257°
Material: Alloy Copper
View More
Compatible Models for part number 159-8052

UNDERGROUND ART TRUCK

AD55

GENERATOR SET

C4.4 G3520 C32 C175-20 G3512 C175-16 3516C GEN C3.3 3516B GEN 3516C 3516 3516B 3512 3516E 3512C 3512B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

LOAD HAUL DUMP

R2900 XE

MATERIAL HANDLER

MH3037

OFF HIGHWAY TRUCK

785D 793D

MOTOR GRADER

24 14M

WHEEL LOADER

988K XE 988 XE

HYDRAULIC SHOVEL

6015B 6020 6015 6020B

TRACK-TYPE TRACTOR

D10T2 D11R D11T D7E LGP D7E

ROAD RECLAIMER

RM600 RM800 RM500B RM500

GEN SET ENGINE

G3520

CHALLENGER

85C

TRACK FELLER BUNCHER

2590 541 552 2 1390 551 552 541 2

FORESTRY PRODUCTS

FM528 FM528 LL

INDUSTRIAL ENGINE

C7

EXPANDED MINING PRODUCTS

LD350

WHEEL SCRAPER

627G 637G

TRUCK

797 793D 793B 793C 789C 777C 785C 777D 785D 797B

TRACTOR

776D 776C

EXCAVATOR

326 GC 395 MH3295 374 3101

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-56 CP-573E CP-533E CS-573E CS-533E CB-534D CS-663E CS-683E CS-76 CS-74 CP-563E CP-76 CS-583E CS-563E CP-74 CS-64 CB-564D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert