To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsEngine Rotating ComponentsConnecting Rods160-6305: Two Bolt Bearing Cap
Home
EngineEngine ComponentsEngine Rotating ComponentsConnecting Rods160-6305: Two Bolt Bearing Cap
160-6305: Two Bolt Bearing Cap
Cat® Bearing Cap with Shim
Brand: Cat
Product Images
160-6305: Two Bolt Bearing Cap
Cat® Bearing Cap with Shim
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
295-5686 : General Duty Bearing Cap
Check Price
Description
Description
Description: Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 160-6305
Units of Measure
USMetric
Overall Width (mm): 64 (Ref)
Overall Width (in): 2.50 (Ref)
Overall Length (mm): 206 (Ref)
Overall Length (in): 8.13 (Ref)
Inner Diameter (mm): 113
Inner Diameter (in): 4.47
Material: Carbon Steel
View More
Compatible Models for part number 160-6305
TRACK-TYPE TRACTOR
D6H XL D5R XL D6H XR D6T XW D6T LGP D6G SR D6E SR D6G2 XL D5R LGP D6R III D6R XL D6D D6T XL D6G2 LGP D6R D6T D6N D6R LGP D6R II D6GC D6E D6H II D5R2 D6G D6H D6R STD
SOIL COMPACTOR
825 815F II 825G II 825H 825G 825K 815K 815B 815 815F
WHEEL DOZER
814 814F II 814K 814F
LANDFILL COMPACTOR
816F II 816K 816 816F
TRACK SKIDDER
527
WHEEL LOADER
814K
View More
Compare Alternate Parts
This part:160-6305: Two Bolt Bearing Cap
Check Price
Overall Width (in)
2.50 (Ref)
Overall Length (in)
8.13 (Ref)
Inner Diameter (in)
4.47
Description
Cat® Bearing Cap with Shim
This part:295-5686: General Duty Bearing Cap
Check Price
Description
Cat® Bearing Cap for Push Arms Frame End
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.