Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4T-4866: 0.8mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
4T-4866: 0.8mm Thick Steel Shim
4T-4866: 0.8mm Thick Steel Shim

Cat® 0.8mm Thick Spring Steel Bearing Support Shim

Brand: Cat

Product Images
4T-4866: 0.8mm Thick Steel Shim
4T-4866: 0.8mm Thick Steel Shim
4T-4866: 0.8mm Thick Steel Shim
4T-4866: 0.8mm Thick Steel Shim
4T-4866: 0.8mm Thick Steel Shim

Cat® 0.8mm Thick Spring Steel Bearing Support Shim

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A Bearing Support Shim is designed to provide a tight fit and adjust the spacing between the bearing and cap. It provides structural support to the bearing. The thickness of the shim can vary depending on the weight and size of the equipment it needs to support. Shims are typically drilled or punched with holes to accommodate bolts, screws, or other fasteners used to secure the equipment. Some Shims may also be welded to the equipment to provide additional stability and support.

Attributes:
• Highly resilient and wear resistance.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Bearing Support Shim used to fill small gaps and provide proper alignment and positioning of bearing, widely used in Cat Soil Compactor, Landfill Compactor, Bulldozer, Ripper, Track Skidder, Track-type Tractor, Hydraulic Control, Winch, Wheel Dozer.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Bearing Support Shim is designed to provide a tight fit and adjust the spacing between the bearing and cap. It provides structural support to the bearing. The thickness of the shim can vary depending on the weight and size of the equipment it needs to support. Shims are typically drilled or punched with holes to accommodate bolts, screws, or other fasteners used to secure the equipment. Some Shims may also be welded to the equipment to provide additional stability and support.

Attributes:
• Highly resilient and wear resistance.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Bearing Support Shim used to fill small gaps and provide proper alignment and positioning of bearing, widely used in Cat Soil Compactor, Landfill Compactor, Bulldozer, Ripper, Track Skidder, Track-type Tractor, Hydraulic Control, Winch, Wheel Dozer.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 2.2
Length (mm): 56
Material: Shim Steel,Spring Steel,Alloy Steel,Carbon Steel
Thickness (in): 0.03
Thickness (mm): 0.8
Weight (kg): 0.01
Inside Diameter (mm): 28.5
Inside Diameter (in): 1.122
Weight (lb): 0.02
Width (in): 1.85
Width (mm): 47
Units of MeasureUSMetric
Length (in): 2.2
Length (mm): 56
Material: Shim Steel,Spring Steel,Alloy Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD6H XRD6T XWD6T LGPD6G SRD6D SRD6R IIID6T XLD6G2 LGPD5D6GCD8LD6H IID5R2D6F SRD6R STDD5R XLD6E SRD6G2 XLD5R LGPD6R XLD6DD6RD6TD6ND6R LGPD6R IID6ED6GD6H
Ripper
977658
Soil Compactor
825825G II825H825G825K825C815F II815K815B815815F
Wheel Dozer
814F II814K814F814814B824C
Bulldozer
824S8S8U8256A6S6SU8A
Winch
5856H
Landfill Compactor
816F II816K816816B816F
Wheel Loader
814K
Track Skidder
527
View More
Track-Type Tractor
D6H XLD6H XRD6T XWD6T LGPD6G SRD6D SRD6R IIID6T XLD6G2 LGPD5D6GCD8LD6H IID5R2D6F SRD6R STDD5R XLD6E SRD6G2 XLD5R LGPD6R XLD6DD6RD6TD6ND6R LGPD6R IID6ED6GD6H
Warranty Information
Return Policy
Parts diagram for 4T-4866
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert