Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes161-0186: 9.52mm Outer Diameter Multiple Bend Steel Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
161-0186: 9.52mm Outer Diameter Multiple Bend Steel Tube
161-0186: 9.52mm Outer Diameter Multiple Bend Steel Tube

Cat® Steel Tube Assembly

Brand: Cat

Product Images
161-0186: 9.52mm Outer Diameter Multiple Bend Steel Tube
161-0186: 9.52mm Outer Diameter Multiple Bend Steel Tube

Cat® Steel Tube Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
161-0186161-0186
161-0185161-0185
6V-83976V-8397
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 161-0186
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 161-0186

Units of Measure

USMetric
Width (mm): 86.36
Height (mm): 38.1
Length (in): 44.3
Material: Alloy Mixed: Metal,Alloy Zinc
Height (in): 1.5
Length (mm): 1,125.22
View More
Compatible Models for part number 161-0186

MULTI TERRAIN LOADER

267 257D 277B 277D 277C 257B 297D 297C 257 297D2 287C2 247 297D XHP 287 277C2 247B3 267B 287C 287B 247B 287D 277 297D2 XHP 257B3

COMPACT TRACK LOADER

289D 289C 279C2 249D3 299D XHP 259D 299D 299C 279D 279C 259B3 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 226D3 226B 246B 246D 246C 236 232 236B3 232B 252B 272C 272D 272D XHP 248 246 242 262 226B3 248B 216B 268B 236B 216 256C 236D 252 232D3 252B3 236D3 216B3 242B 242D 262B 262D 262C 228 272D2 XHP 226 272D3 XE 262C2 272D3 272D2

TELEHANDLER

TH255C

COMPACT WHEEL LOADER

904H 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert