Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners163-0820: Filter Element Air Cleaner
Home
EngineEngine Filters & FluidsEngine FiltersAir Cleaners
163-0820: Filter Element Air Cleaner
163-0820: Filter Element Air Cleaner

Cat® Air Cleaner

Brand: Cat

Product Images
163-0820: Filter Element Air Cleaner
163-0820: Filter Element Air Cleaner
163-0820: Filter Element Air Cleaner
163-0820: Filter Element Air Cleaner
163-0820: Filter Element Air Cleaner

Cat® Air Cleaner

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 163-0820
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 163-0820

Units of Measure

USMetric
Overall Length (mm): 598
Overall Width (mm): 448
Overall Length (in): 23.54
Overall Width (in): 17.65
Type: Round
Length (in): 23.539
Material: Carbon Steel
Height (in): 3,937.008
Width (mm): 99,999.99
Height (mm): 99,999.99
Outlet Size (mm): 152.4
Mounting: Bottom
Outlet Size (in): 6
Length (mm): 597.9
Width (in): 3,937.008
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 163-0820

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3408B 3408C 3408 3412C 3412 3456

TRANSMISSION

TR35

GENERATOR SET

3412C C13 3456

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C-15 C32 C11 C-16 C9.3B C13 C15 3126B C32B 3412 3456 C18 3412E 3406E 3408E 3408B 3408C

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

POWERTRAIN

TR35E44-C9.3B

PETROLEUM ENGINE

C15 C13 C18 C11

EXCAVATOR

M325C

PETROLEUM PACKAGE

TH48-E80 TH35-C15I TH35-E81 TH35-C11I TH35-C13I CX31-C13I CX31-C15I CX31-C11I

OEM SOLUTIONS

TR35E44-C9.3BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert